OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyAluminum Electrolytic CapacitorsMounting StyleRadial THTProduct seriesWCAP-ATET Aluminum Electrolytic Capacitors

WCAP-ATET Aluminum Electrolytic Capacitors

High Temperature +125 °C

WCAP-ATET Aluminum Electrolytic Capacitors
Size Dimen­sionsL
(mm)
⌀ 5 mm 11
⌀ 6.3 mm 11
⌀ 8 mm 11.5
⌀ 10 mm -
⌀ 13 mm -
⌀ 16 mm -

Characteristics

  • High operating temperature product series
  • Mounting style: THT Radial
  • Capacitance range: 0.47 µF ‒ 1000 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 10 ‒ 350 V(DC)
  • Operating temperature:
    -40 °C up to +125 °C for UR ≤100 V(DC)
    -25 °C up to +125 °C for UR >100 V(DC)
  • Endurance: 1000 ‒ 2000 h @ +125 °C
  • Dimensions (DxL) in mm: 5.0 x 11.0 up to 16.0 x 31.5
  • Recommended soldering: Wave soldering

Applications

  • High operating temperature applications
  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

All
⌀ 5 mm
⌀ 6.3 mm
⌀ 8 mm
⌀ 10 mm
⌀ 13 mm
⌀ 16 mm
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples
860130873002SPEC
7 files 1 µF 100 1000 -40 °C up to +125 °C 24 3 7 2.5 6.3 11 Ammopack
860131173001SPEC
7 files 1 µF 250 1000 -25 °C up to +125 °C 41 5 10 2.5 6.3 11 Ammopack
860131274001SPEC
7 files 1 µF 350 1000 -25 °C up to +125 °C 45 7 12 3.5 8 11.5 Ammopack
860130873003SPEC
7 files 2.2 µF 100 1000 -40 °C up to +125 °C 31 3 7 2.5 6.3 11 Ammopack
860131173002SPEC
7 files 2.2 µF 250 1000 -25 °C up to +125 °C 42 11 10 2.5 6.3 11 Ammopack
860131274002SPEC
7 files 2.2 µF 350 1000 -25 °C up to +125 °C 47 15.4 12 3.5 8 11.5 Ammopack
860130873004SPEC
7 files 3.3 µF 100 1000 -40 °C up to +125 °C 36 3.3 7 2.5 6.3 11 Ammopack
860131174003SPEC
7 files 3.3 µF 250 1000 -25 °C up to +125 °C 50 16.5 10 3.5 8 11.5 Ammopack
860131275003SPEC
7 files 3.3 µF 350 2000 -25 °C up to +125 °C 55 23.1 12 5 10 12.5 Ammopack
860130873005SPEC
7 files 4.7 µF 100 1000 -40 °C up to +125 °C 38 4.7 7 2.5 6.3 11 Ammopack
860131175004SPEC
7 files 4.7 µF 250 2000 -25 °C up to +125 °C 60 23.5 10 5 10 12.5 Ammopack
860131275004SPEC
7 files 4.7 µF 350 2000 -25 °C up to +125 °C 68 32.9 12 5 10 16 Ammopack
860130673001SPEC
7 files 10 µF 50 1000 -40 °C up to +125 °C 48 5 10 2.5 6.3 11 Ammopack
860130874006SPEC
7 files 10 µF 100 1000 -40 °C up to +125 °C 60 10 7 3.5 8 11.5 Ammopack
860131175005SPEC
7 files 10 µF 250 2000 -25 °C up to +125 °C 83 50 10 5 10 16 Ammopack
860131275005SPEC
7 files 10 µF 350 2000 -25 °C up to +125 °C 105 70 12 5 10 25 Ammopack
860131278006SPEC
7 files 10 µF 350 2000 -25 °C up to +125 °C 110 70 12 5 13 20 Ammopack
860130473001SPEC
7 files 22 µF 25 1000 -40 °C up to +125 °C 70 5.5 13 2.5 6.3 11 Ammopack
860130673002SPEC
7 files 22 µF 50 1000 -40 °C up to +125 °C 75 11 10 2.5 6.3 11 Ammopack
860130573001SPEC
7 files 22 µF 35 1000 -40 °C up to +125 °C 82 7.7 12 2.5 6.3 11 Ammopack
860130875007SPEC
7 files 22 µF 100 2000 -40 °C up to +125 °C 90 22 7 5 10 12.5 Ammopack
860131178006SPEC
7 files 22 µF 250 2000 -25 °C up to +125 °C 145 110 10 5 13 20 Ammopack
860131278007SPEC
7 files 22 µF 350 2000 -25 °C up to +125 °C 160 154 12 5 13 25 Ammopack
860130373001SPEC
7 files 33 µF 16 1000 -40 °C up to +125 °C 91 5.28 15 2.5 6.3 11 Ammopack
860130473002SPEC
7 files 33 µF 25 1000 -40 °C up to +125 °C 100 8.25 13 2.5 6.3 11 Ammopack
860130674003SPEC
7 files 33 µF 50 1000 -40 °C up to +125 °C 122 16.5 10 3.5 8 11.5 Ammopack
860130574002SPEC
7 files 33 µF 35 1000 -40 °C up to +125 °C 108 11.55 12 3.5 8 11.5 Ammopack
860130875008SPEC
7 files 33 µF 100 2000 -40 °C up to +125 °C 140 33 7 5 10 16 Ammopack
860131178007SPEC
7 files 33 µF 250 2000 -25 °C up to +125 °C 164 165 10 5 13 25 Ammopack
860131280008SPEC
7 files 33 µF 350 2000 -25 °C up to +125 °C 180 231 12 7.5 16 25 Ammopack
860130272001SPEC
7 files 47 µF 10 1000 -40 °C up to +125 °C 92 4.7 18 2 5 11 Ammopack
860130373002SPEC
7 files 47 µF 16 1000 -40 °C up to +125 °C 110 7.52 15 2.5 6.3 11 Ammopack
860130473003SPEC
7 files 47 µF 25 1000 -40 °C up to +125 °C 110 11.75 13 2.5 6.3 11 Ammopack
860130674004SPEC
7 files 47 µF 50 1000 -40 °C up to +125 °C 140 23.5 10 3.5 8 11.5 Ammopack
860130574003SPEC
7 files 47 µF 35 1000 -40 °C up to +125 °C 130 16.45 12 3.5 8 11.5 Ammopack
860130675005SPEC
7 files 47 µF 50 2000 -40 °C up to +125 °C 164 23.5 10 5 10 12.5 Ammopack
860130875009SPEC
7 files 47 µF 100 2000 -40 °C up to +125 °C 175 47 7 5 10 25 Ammopack
860130878010SPEC
7 files 47 µF 100 2000 -40 °C up to +125 °C 185 47 7 5 13 20 Ammopack
860131180008SPEC
7 files 47 µF 250 2000 -25 °C up to +125 °C 205 235 10 7.5 16 25 Ammopack
860131280009SPEC
7 files 47 µF 350 2000 -25 °C up to +125 °C 230 329 12 7.5 16 31.5 Ammopack
860130373003SPEC
7 files 100 µF 16 1000 -40 °C up to +125 °C 175 16 15 2.5 6.3 11 Ammopack
860130273002SPEC
7 files 100 µF 10 1000 -40 °C up to +125 °C 145 10 18 2.5 6.3 11 Ammopack
860130474004SPEC
7 files 100 µF 25 1000 -40 °C up to +125 °C 210 25 13 3.5 8 11.5 Ammopack
860130475005SPEC
7 files 100 µF 25 2000 -40 °C up to +125 °C 250 25 13 5 10 12.5 Ammopack
860130575004SPEC
7 files 100 µF 35 2000 -40 °C up to +125 °C 230 35 12 5 10 12.5 Ammopack
860130675006SPEC
7 files 100 µF 50 2000 -40 °C up to +125 °C 250 50 10 5 10 16 Ammopack
860130878011SPEC
7 files 100 µF 100 2000 -40 °C up to +125 °C 270 100 7 5 13 25 Ammopack
860130374004SPEC
7 files 220 µF 16 1000 -40 °C up to +125 °C 340 35.2 15 3.5 8 11.5 Ammopack
860130274003SPEC
7 files 220 µF 10 1000 -40 °C up to +125 °C 330 22 18 3.5 8 11.5 Ammopack
860130375005SPEC
7 files 220 µF 16 2000 -40 °C up to +125 °C 400 35.2 15 5 10 12.5 Ammopack
860130475006SPEC
7 files 220 µF 25 2000 -40 °C up to +125 °C 420 55 13 5 10 12.5 Ammopack
860130575005SPEC
7 files 220 µF 35 2000 -40 °C up to +125 °C 480 77 12 5 10 16 Ammopack
860130675007SPEC
7 files 220 µF 50 2000 -40 °C up to +125 °C 560 110 10 5 10 25 Ammopack
860130678008SPEC
7 files 220 µF 50 2000 -40 °C up to +125 °C 587 110 10 5 13 20 Ammopack
860130274004SPEC
7 files 330 µF 10 1000 -40 °C up to +125 °C 340 33 18 3.5 8 11.5 Ammopack
860130375006SPEC
7 files 330 µF 16 2000 -40 °C up to +125 °C 470 52.8 15 5 10 12.5 Ammopack
860130475007SPEC
7 files 330 µF 25 2000 -40 °C up to +125 °C 570 82.5 13 5 10 16 Ammopack
860130575006SPEC
7 files 330 µF 35 2000 -40 °C up to +125 °C 680 115.5 12 5 10 25 Ammopack
860130678009SPEC
7 files 330 µF 50 2000 -40 °C up to +125 °C 810 165 10 5 13 20 Ammopack
860130578007SPEC
7 files 330 µF 35 2000 -40 °C up to +125 °C 718 115.5 12 5 13 20 Ammopack
860130275005SPEC
7 files 470 µF 10 2000 -40 °C up to +125 °C 505 47 18 5 10 12.5 Ammopack
860130375007SPEC
7 files 470 µF 16 2000 -40 °C up to +125 °C 650 75.2 15 5 10 16 Ammopack
860130475008SPEC
7 files 470 µF 25 2000 -40 °C up to +125 °C 770 117.5 13 5 10 25 Ammopack
860130478009SPEC
7 files 470 µF 25 2000 -40 °C up to +125 °C 810 117.5 13 5 13 20 Ammopack
860130578008SPEC
7 files 470 µF 35 2000 -40 °C up to +125 °C 810 164.5 12 5 13 20 Ammopack
860130678010SPEC
7 files 470 µF 50 2000 -40 °C up to +125 °C 900 235 10 5 13 25 Ammopack
860130275006SPEC
7 files 1000 µF 10 2000 -40 °C up to +125 °C 870 100 18 5 10 16 Ammopack
860130375008SPEC
7 files 1000 µF 16 2000 -40 °C up to +125 °C 950 160 15 5 10 25 Ammopack
860130378009SPEC
7 files 1000 µF 16 2000 -40 °C up to +125 °C 1000 160 15 5 13 20 Ammopack
860130478010SPEC
7 files 1000 µF 25 2000 -40 °C up to +125 °C 970 250 13 5 13 25 Ammopack
860130580009SPEC
7 files 1000 µF 35 2000 -40 °C up to +125 °C 1080 350 12 7.5 16 25 Ammopack
Order Code Data­sheet Simu­lation
860130873002SPEC
860131173001SPEC
860131274001SPEC
860130873003SPEC
860131173002SPEC
860131274002SPEC
860130873004SPEC
860131174003SPEC
860131275003SPEC
860130873005SPEC
860131175004SPEC
860131275004SPEC
860130673001SPEC
860130874006SPEC
860131175005SPEC
860131275005SPEC
860131278006SPEC
860130473001SPEC
860130673002SPEC
860130573001SPEC
860130875007SPEC
860131178006SPEC
860131278007SPEC
860130373001SPEC
860130473002SPEC
860130674003SPEC
860130574002SPEC
860130875008SPEC
860131178007SPEC
860131280008SPEC
860130272001SPEC
860130373002SPEC
860130473003SPEC
860130674004SPEC
860130574003SPEC
860130675005SPEC
860130875009SPEC
860130878010SPEC
860131180008SPEC
860131280009SPEC
860130373003SPEC
860130273002SPEC
860130474004SPEC
860130475005SPEC
860130575004SPEC
860130675006SPEC
860130878011SPEC
860130374004SPEC
860130274003SPEC
860130375005SPEC
860130475006SPEC
860130575005SPEC
860130675007SPEC
860130678008SPEC
860130274004SPEC
860130375006SPEC
860130475007SPEC
860130575006SPEC
860130678009SPEC
860130578007SPEC
860130275005SPEC
860130375007SPEC
860130475008SPEC
860130478009SPEC
860130578008SPEC
860130678010SPEC
860130275006SPEC
860130375008SPEC
860130378009SPEC
860130478010SPEC
860130580009SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them