LTSpice files
Characteristics
- High operating temperature product series
- Mounting style: THT Radial
- Capacitance range: 0.47 µF ‒ 1000 µF
- Capacitance tolerance: ±20 %
- Voltage range (UR): 10 ‒ 350 V(DC)
- Operating temperature:
-40 °C up to +125 °C for UR ≤100 V(DC)
-25 °C up to +125 °C for UR >100 V(DC) - Endurance: 1000 ‒ 2000 h @ +125 °C
- Dimensions (DxL) in mm: 5.0 x 11.0 up to 16.0 x 31.5
- Recommended soldering: Wave soldering
Applications
- High operating temperature applications
- Filtering
- Smoothing
- Energy storage
- Coupling
- e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
Application Notes
- ANP071 Aluminum Electrolytic vs. Aluminum Polymer Capacitor and how its benefits are used properly
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP117 Impact of output capacitor on feedback loop stability of a power supply
- ANP125 Acoustic Effect of Harmonic Distortions caused by Aluminum Electrolytic Capacitors
- SN008 Expected Lifetime of Aluminum Electrolytic and Aluminum Polymer Capacitor
- SN019 Afraid of aging? The effects of time on electrolytic capacitors
Products
All
⌀ 5 mm
⌀ 6.3 mm
⌀ 8 mm
⌀ 10 mm
⌀ 13 mm
⌀ 16 mm
Order Code | Datasheet | Simulation | Downloads | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
860130873002 | SPEC | 7 files | 1 µF | 100 | 1000 | -40 °C up to +125 °C | 24 | 3 | 7 | 2.5 | 6.3 | 11 | Ammopack | ||
860131173001 | SPEC | 7 files | 1 µF | 250 | 1000 | -25 °C up to +125 °C | 41 | 5 | 10 | 2.5 | 6.3 | 11 | Ammopack | ||
860131274001 | SPEC | 7 files | 1 µF | 350 | 1000 | -25 °C up to +125 °C | 45 | 7 | 12 | 3.5 | 8 | 11.5 | Ammopack | ||
860130873003 | SPEC | 7 files | 2.2 µF | 100 | 1000 | -40 °C up to +125 °C | 31 | 3 | 7 | 2.5 | 6.3 | 11 | Ammopack | ||
860131173002 | SPEC | 7 files | 2.2 µF | 250 | 1000 | -25 °C up to +125 °C | 42 | 11 | 10 | 2.5 | 6.3 | 11 | Ammopack | ||
860131274002 | SPEC | 7 files | 2.2 µF | 350 | 1000 | -25 °C up to +125 °C | 47 | 15.4 | 12 | 3.5 | 8 | 11.5 | Ammopack | ||
860130873004 | SPEC | 7 files | 3.3 µF | 100 | 1000 | -40 °C up to +125 °C | 36 | 3.3 | 7 | 2.5 | 6.3 | 11 | Ammopack | ||
860131174003 | SPEC | 7 files | 3.3 µF | 250 | 1000 | -25 °C up to +125 °C | 50 | 16.5 | 10 | 3.5 | 8 | 11.5 | Ammopack | ||
860131275003 | SPEC | 7 files | 3.3 µF | 350 | 2000 | -25 °C up to +125 °C | 55 | 23.1 | 12 | 5 | 10 | 12.5 | Ammopack | ||
860130873005 | SPEC | 7 files | 4.7 µF | 100 | 1000 | -40 °C up to +125 °C | 38 | 4.7 | 7 | 2.5 | 6.3 | 11 | Ammopack | ||
860131175004 | SPEC | 7 files | 4.7 µF | 250 | 2000 | -25 °C up to +125 °C | 60 | 23.5 | 10 | 5 | 10 | 12.5 | Ammopack | ||
860131275004 | SPEC | 7 files | 4.7 µF | 350 | 2000 | -25 °C up to +125 °C | 68 | 32.9 | 12 | 5 | 10 | 16 | Ammopack | ||
860130673001 | SPEC | 7 files | 10 µF | 50 | 1000 | -40 °C up to +125 °C | 48 | 5 | 10 | 2.5 | 6.3 | 11 | Ammopack | ||
860130874006 | SPEC | 7 files | 10 µF | 100 | 1000 | -40 °C up to +125 °C | 60 | 10 | 7 | 3.5 | 8 | 11.5 | Ammopack | ||
860131175005 | SPEC | 7 files | 10 µF | 250 | 2000 | -25 °C up to +125 °C | 83 | 50 | 10 | 5 | 10 | 16 | Ammopack | ||
860131275005 | SPEC | 7 files | 10 µF | 350 | 2000 | -25 °C up to +125 °C | 105 | 70 | 12 | 5 | 10 | 25 | Ammopack | ||
860131278006 | SPEC | 7 files | 10 µF | 350 | 2000 | -25 °C up to +125 °C | 110 | 70 | 12 | 5 | 13 | 20 | Ammopack | ||
860130473001 | SPEC | 7 files | 22 µF | 25 | 1000 | -40 °C up to +125 °C | 70 | 5.5 | 13 | 2.5 | 6.3 | 11 | Ammopack | ||
860130673002 | SPEC | 7 files | 22 µF | 50 | 1000 | -40 °C up to +125 °C | 75 | 11 | 10 | 2.5 | 6.3 | 11 | Ammopack | ||
860130573001 | SPEC | 7 files | 22 µF | 35 | 1000 | -40 °C up to +125 °C | 82 | 7.7 | 12 | 2.5 | 6.3 | 11 | Ammopack | ||
860130875007 | SPEC | 7 files | 22 µF | 100 | 2000 | -40 °C up to +125 °C | 90 | 22 | 7 | 5 | 10 | 12.5 | Ammopack | ||
860131178006 | SPEC | 7 files | 22 µF | 250 | 2000 | -25 °C up to +125 °C | 145 | 110 | 10 | 5 | 13 | 20 | Ammopack | ||
860131278007 | SPEC | 7 files | 22 µF | 350 | 2000 | -25 °C up to +125 °C | 160 | 154 | 12 | 5 | 13 | 25 | Ammopack | ||
860130373001 | SPEC | 7 files | 33 µF | 16 | 1000 | -40 °C up to +125 °C | 91 | 5.28 | 15 | 2.5 | 6.3 | 11 | Ammopack | ||
860130473002 | SPEC | 7 files | 33 µF | 25 | 1000 | -40 °C up to +125 °C | 100 | 8.25 | 13 | 2.5 | 6.3 | 11 | Ammopack | ||
860130674003 | SPEC | 7 files | 33 µF | 50 | 1000 | -40 °C up to +125 °C | 122 | 16.5 | 10 | 3.5 | 8 | 11.5 | Ammopack | ||
860130574002 | SPEC | 7 files | 33 µF | 35 | 1000 | -40 °C up to +125 °C | 108 | 11.55 | 12 | 3.5 | 8 | 11.5 | Ammopack | ||
860130875008 | SPEC | 7 files | 33 µF | 100 | 2000 | -40 °C up to +125 °C | 140 | 33 | 7 | 5 | 10 | 16 | Ammopack | ||
860131178007 | SPEC | 7 files | 33 µF | 250 | 2000 | -25 °C up to +125 °C | 164 | 165 | 10 | 5 | 13 | 25 | Ammopack | ||
860131280008 | SPEC | 7 files | 33 µF | 350 | 2000 | -25 °C up to +125 °C | 180 | 231 | 12 | 7.5 | 16 | 25 | Ammopack | ||
860130272001 | SPEC | 7 files | 47 µF | 10 | 1000 | -40 °C up to +125 °C | 92 | 4.7 | 18 | 2 | 5 | 11 | Ammopack | ||
860130373002 | SPEC | 7 files | 47 µF | 16 | 1000 | -40 °C up to +125 °C | 110 | 7.52 | 15 | 2.5 | 6.3 | 11 | Ammopack | ||
860130473003 | SPEC | 7 files | 47 µF | 25 | 1000 | -40 °C up to +125 °C | 110 | 11.75 | 13 | 2.5 | 6.3 | 11 | Ammopack | ||
860130674004 | SPEC | 7 files | 47 µF | 50 | 1000 | -40 °C up to +125 °C | 140 | 23.5 | 10 | 3.5 | 8 | 11.5 | Ammopack | ||
860130574003 | SPEC | 7 files | 47 µF | 35 | 1000 | -40 °C up to +125 °C | 130 | 16.45 | 12 | 3.5 | 8 | 11.5 | Ammopack | ||
860130675005 | SPEC | 7 files | 47 µF | 50 | 2000 | -40 °C up to +125 °C | 164 | 23.5 | 10 | 5 | 10 | 12.5 | Ammopack | ||
860130875009 | SPEC | 7 files | 47 µF | 100 | 2000 | -40 °C up to +125 °C | 175 | 47 | 7 | 5 | 10 | 25 | Ammopack | ||
860130878010 | SPEC | 7 files | 47 µF | 100 | 2000 | -40 °C up to +125 °C | 185 | 47 | 7 | 5 | 13 | 20 | Ammopack | ||
860131180008 | SPEC | 7 files | 47 µF | 250 | 2000 | -25 °C up to +125 °C | 205 | 235 | 10 | 7.5 | 16 | 25 | Ammopack | ||
860131280009 | SPEC | 7 files | 47 µF | 350 | 2000 | -25 °C up to +125 °C | 230 | 329 | 12 | 7.5 | 16 | 31.5 | Ammopack | ||
860130373003 | SPEC | 7 files | 100 µF | 16 | 1000 | -40 °C up to +125 °C | 175 | 16 | 15 | 2.5 | 6.3 | 11 | Ammopack | ||
860130273002 | SPEC | 7 files | 100 µF | 10 | 1000 | -40 °C up to +125 °C | 145 | 10 | 18 | 2.5 | 6.3 | 11 | Ammopack | ||
860130474004 | SPEC | 7 files | 100 µF | 25 | 1000 | -40 °C up to +125 °C | 210 | 25 | 13 | 3.5 | 8 | 11.5 | Ammopack | ||
860130475005 | SPEC | 7 files | 100 µF | 25 | 2000 | -40 °C up to +125 °C | 250 | 25 | 13 | 5 | 10 | 12.5 | Ammopack | ||
860130575004 | SPEC | 7 files | 100 µF | 35 | 2000 | -40 °C up to +125 °C | 230 | 35 | 12 | 5 | 10 | 12.5 | Ammopack | ||
860130675006 | SPEC | 7 files | 100 µF | 50 | 2000 | -40 °C up to +125 °C | 250 | 50 | 10 | 5 | 10 | 16 | Ammopack | ||
860130878011 | SPEC | 7 files | 100 µF | 100 | 2000 | -40 °C up to +125 °C | 270 | 100 | 7 | 5 | 13 | 25 | Ammopack | ||
860130374004 | SPEC | 7 files | 220 µF | 16 | 1000 | -40 °C up to +125 °C | 340 | 35.2 | 15 | 3.5 | 8 | 11.5 | Ammopack | ||
860130274003 | SPEC | 7 files | 220 µF | 10 | 1000 | -40 °C up to +125 °C | 330 | 22 | 18 | 3.5 | 8 | 11.5 | Ammopack | ||
860130375005 | SPEC | 7 files | 220 µF | 16 | 2000 | -40 °C up to +125 °C | 400 | 35.2 | 15 | 5 | 10 | 12.5 | Ammopack | ||
860130475006 | SPEC | 7 files | 220 µF | 25 | 2000 | -40 °C up to +125 °C | 420 | 55 | 13 | 5 | 10 | 12.5 | Ammopack | ||
860130575005 | SPEC | 7 files | 220 µF | 35 | 2000 | -40 °C up to +125 °C | 480 | 77 | 12 | 5 | 10 | 16 | Ammopack | ||
860130675007 | SPEC | 7 files | 220 µF | 50 | 2000 | -40 °C up to +125 °C | 560 | 110 | 10 | 5 | 10 | 25 | Ammopack | ||
860130678008 | SPEC | 7 files | 220 µF | 50 | 2000 | -40 °C up to +125 °C | 587 | 110 | 10 | 5 | 13 | 20 | Ammopack | ||
860130274004 | SPEC | 7 files | 330 µF | 10 | 1000 | -40 °C up to +125 °C | 340 | 33 | 18 | 3.5 | 8 | 11.5 | Ammopack | ||
860130375006 | SPEC | 7 files | 330 µF | 16 | 2000 | -40 °C up to +125 °C | 470 | 52.8 | 15 | 5 | 10 | 12.5 | Ammopack | ||
860130475007 | SPEC | 7 files | 330 µF | 25 | 2000 | -40 °C up to +125 °C | 570 | 82.5 | 13 | 5 | 10 | 16 | Ammopack | ||
860130575006 | SPEC | 7 files | 330 µF | 35 | 2000 | -40 °C up to +125 °C | 680 | 115.5 | 12 | 5 | 10 | 25 | Ammopack | ||
860130678009 | SPEC | 7 files | 330 µF | 50 | 2000 | -40 °C up to +125 °C | 810 | 165 | 10 | 5 | 13 | 20 | Ammopack | ||
860130578007 | SPEC | 7 files | 330 µF | 35 | 2000 | -40 °C up to +125 °C | 718 | 115.5 | 12 | 5 | 13 | 20 | Ammopack | ||
860130275005 | SPEC | 7 files | 470 µF | 10 | 2000 | -40 °C up to +125 °C | 505 | 47 | 18 | 5 | 10 | 12.5 | Ammopack | ||
860130375007 | SPEC | 7 files | 470 µF | 16 | 2000 | -40 °C up to +125 °C | 650 | 75.2 | 15 | 5 | 10 | 16 | Ammopack | ||
860130475008 | SPEC | 7 files | 470 µF | 25 | 2000 | -40 °C up to +125 °C | 770 | 117.5 | 13 | 5 | 10 | 25 | Ammopack | ||
860130478009 | SPEC | 7 files | 470 µF | 25 | 2000 | -40 °C up to +125 °C | 810 | 117.5 | 13 | 5 | 13 | 20 | Ammopack | ||
860130578008 | SPEC | 7 files | 470 µF | 35 | 2000 | -40 °C up to +125 °C | 810 | 164.5 | 12 | 5 | 13 | 20 | Ammopack | ||
860130678010 | SPEC | 7 files | 470 µF | 50 | 2000 | -40 °C up to +125 °C | 900 | 235 | 10 | 5 | 13 | 25 | Ammopack | ||
860130275006 | SPEC | 7 files | 1000 µF | 10 | 2000 | -40 °C up to +125 °C | 870 | 100 | 18 | 5 | 10 | 16 | Ammopack | ||
860130375008 | SPEC | 7 files | 1000 µF | 16 | 2000 | -40 °C up to +125 °C | 950 | 160 | 15 | 5 | 10 | 25 | Ammopack | ||
860130378009 | SPEC | 7 files | 1000 µF | 16 | 2000 | -40 °C up to +125 °C | 1000 | 160 | 15 | 5 | 13 | 20 | Ammopack | ||
860130478010 | SPEC | 7 files | 1000 µF | 25 | 2000 | -40 °C up to +125 °C | 970 | 250 | 13 | 5 | 13 | 25 | Ammopack | ||
860130580009 | SPEC | 7 files | 1000 µF | 35 | 2000 | -40 °C up to +125 °C | 1080 | 350 | 12 | 7.5 | 16 | 25 | Ammopack |
Order Code | Datasheet | Simulation |
---|---|---|
860130873002 | SPEC | |
860131173001 | SPEC | |
860131274001 | SPEC | |
860130873003 | SPEC | |
860131173002 | SPEC | |
860131274002 | SPEC | |
860130873004 | SPEC | |
860131174003 | SPEC | |
860131275003 | SPEC | |
860130873005 | SPEC | |
860131175004 | SPEC | |
860131275004 | SPEC | |
860130673001 | SPEC | |
860130874006 | SPEC | |
860131175005 | SPEC | |
860131275005 | SPEC | |
860131278006 | SPEC | |
860130473001 | SPEC | |
860130673002 | SPEC | |
860130573001 | SPEC | |
860130875007 | SPEC | |
860131178006 | SPEC | |
860131278007 | SPEC | |
860130373001 | SPEC | |
860130473002 | SPEC | |
860130674003 | SPEC | |
860130574002 | SPEC | |
860130875008 | SPEC | |
860131178007 | SPEC | |
860131280008 | SPEC | |
860130272001 | SPEC | |
860130373002 | SPEC | |
860130473003 | SPEC | |
860130674004 | SPEC | |
860130574003 | SPEC | |
860130675005 | SPEC | |
860130875009 | SPEC | |
860130878010 | SPEC | |
860131180008 | SPEC | |
860131280009 | SPEC | |
860130373003 | SPEC | |
860130273002 | SPEC | |
860130474004 | SPEC | |
860130475005 | SPEC | |
860130575004 | SPEC | |
860130675006 | SPEC | |
860130878011 | SPEC | |
860130374004 | SPEC | |
860130274003 | SPEC | |
860130375005 | SPEC | |
860130475006 | SPEC | |
860130575005 | SPEC | |
860130675007 | SPEC | |
860130678008 | SPEC | |
860130274004 | SPEC | |
860130375006 | SPEC | |
860130475007 | SPEC | |
860130575006 | SPEC | |
860130678009 | SPEC | |
860130578007 | SPEC | |
860130275005 | SPEC | |
860130375007 | SPEC | |
860130475008 | SPEC | |
860130478009 | SPEC | |
860130578008 | SPEC | |
860130678010 | SPEC | |
860130275006 | SPEC | |
860130375008 | SPEC | |
860130378009 | SPEC | |
860130478010 | SPEC | |
860130580009 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Samples |
---|
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them