IC-Hersteller Onsemi

IC-Hersteller (97)

Onsemi NCP1075 | Demoboard NCP1075PSRGEVB

Primary Side Controlled, 10 Watt, Off-line Flyback Evaluation Board

Details

TopologieSperrwandler
Eingangsspannung0-265 V
Ausgang 112 V / 0.75 A

Beschreibung

The NCP1075 Primary Sensed EVAL demo board is a universal input, off-line, 10 watt output, constant voltage power supply for powering E-meters or white goods applications where tight output voltage regulation is not necessary. This version of the NCP1075 flyback circuit does not have voltage sensing on the secondary side but utilizes the aux winding on the primary side of the transformer for sensing an analog of Vout, eliminating the use of an NCP431 and optocoupler. For more information please see the datasheet.

Weiterführende Informationen

Artikeldaten

Artikel Nr. Daten­blatt Downloads Status Produktserie Muster
750313390SPEC
Aktiv i| Produktion ist aktiv. Erwartete Lebenszeit: >10 Jahre. Offline Transformer WE-UNIT
Artikel Nr. Daten­blatt
750313390SPEC
Muster
Artikel Nr. Daten­blatt Downloads Status Produktserie Muster