Topologie | Sonstige Topologie |
IC-Revision | A |
The LDC10xx Evaluation Module is designed to provide an example LC tank and coil structure applicationwhich interfaces to a host computer. The module can be used independently of the GUI by the on-boardembedded LED, which demonstrates threshold detection
Two board perforations: provide maximum evaluation and system design flexibilityIncludes an example of a PCB sensor coilOperates standalone or via PCAccompanying GUI for quick concept demonstration and data captureEVM design accelerates prototyping of end application
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | µʹ @ 1 MHz | µʹ @ 13.56 MHz | µʹʹ @ 13.56 MHz | L (mm) | W (mm) | H (mm) | RS (GΩ) | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 354003 | SPEC | 3 Dateien | WE-FSFS Flexible Ferritfolie | 230 | 150 | 90 | 120 | 120 | 0.3 | 1 |
Muster |
---|
Artikel Nr. | Datenblatt | Simulation | Downloads | Produktserie | µʹ @ 1 MHz | µʹ @ 13.56 MHz | µʹʹ @ 13.56 MHz | L (mm) | W (mm) | H (mm) | RS (GΩ) | Muster |
---|