- WR-PHD 2.54 mm THT Pin HeaderPins 1 bis 40 pcs |Spannungsfestigkeit 500 V (AC)
- WR-PHD 2.54 mm THT Dual Pin HeaderPins 4 bis 80 pcs |Spannungsfestigkeit 500 V (AC)
- WR-PHD 2.54 mm THT Angled Pin HeaderPins 2 bis 40 pcs |Spannungsfestigkeit 500 V (AC)
- WR-PHD 2.54 mm THT Angled Dual Pin HeaderPins 4 bis 72 pcs |Spannungsfestigkeit 500 V (AC)
- WR-PHD 2.54 mm THT Board StackerPins 32 pcs |Spannungsfestigkeit 500 V (AC)
- WR-PHD 2.54 mm THT Dual Board StackerPins 64 pcs |Spannungsfestigkeit 500 V (AC)
- WR-PHD 2.54 mm SMT Pin HeaderPins 4 bis 36 pcs |Spannungsfestigkeit 500 V (AC)
- WR-PHD 2.54 mm SMT Dual Pin HeaderPins 4 bis 36 pcs |Spannungsfestigkeit 500 V (AC)
- WR-PHD 2.54 mm SMT Pin Header Double Row Right AngledPins 6 bis 26 pcs |Spannungsfestigkeit 600 V (AC)
Artikel Nr. | Datenblatt | Downloads | Pins (pcs) | Reihen | Gender | Typ | IR (A) | Verpackung | Produktserie | Design Kit | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
61300111121 | SPEC | 6 Dateien | 1 | Single | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Pin Header | – | ||
61300211021 | SPEC | 6 Dateien | 2 | Single | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Pin Header | – | ||
61300211121 | SPEC | 6 Dateien | 2 | Single | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Pin Header | – | ||
61300311021 | SPEC | 6 Dateien | 3 | Single | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Pin Header | – | ||
61300311121 | SPEC | 6 Dateien | 3 | Single | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Pin Header | – | ||
61000418321 | SPEC | 6 Dateien | 4 | Single | Pin Header | Straight Type 2 | 3 | Tube | WR-PHD 2.54 mm SMT Pin Header | – | ||
61000421121 | SPEC | 6 Dateien | 4 | Dual | Pin Header | Gerade | 3 | Tube | WR-PHD 2.54 mm SMT Dual Pin Header | – | ||
61030421121 | SPEC | 6 Dateien | 4 | Dual | Pin Header | Gerade | 3 | Tape and Reel with Cap | WR-PHD 2.54 mm SMT Dual Pin Header | – | ||
61300411021 | SPEC | 6 Dateien | 4 | Single | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Pin Header | – | ||
61300421021 | SPEC | 6 Dateien | 4 | Dual | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Dual Pin Header | – | ||
61000418221 | SPEC | 6 Dateien | 4 | Single | Pin Header | Straight Type 1 | 3 | Tube | WR-PHD 2.54 mm SMT Pin Header | – | ||
61300411121 | SPEC | 6 Dateien | 4 | Single | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Pin Header | – | ||
61300421121 | SPEC | 6 Dateien | 4 | Dual | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Dual Pin Header | – | ||
61300511021 | SPEC | 6 Dateien | 5 | Single | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Pin Header | – | ||
61300511121 | SPEC | 6 Dateien | 5 | Single | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Pin Header | – | ||
61000618221 | SPEC | 6 Dateien | 6 | Single | Pin Header | Straight Type 1 | 3 | Tube | WR-PHD 2.54 mm SMT Pin Header | 613001 | ||
61000618321 | SPEC | 6 Dateien | 6 | Single | Pin Header | Straight Type 2 | 3 | Tube | WR-PHD 2.54 mm SMT Pin Header | 613001 | ||
61000621121 | SPEC | 6 Dateien | 6 | Dual | Pin Header | Gerade | 3 | Tube | WR-PHD 2.54 mm SMT Dual Pin Header | – | ||
610106249121 | SPEC | 6 Dateien | 6 | Dual | Pin Header | Angled | 3 | Tape and Reel | WR-PHD 2.54 mm SMT Pin Header Double Row Right Angled | 613001 | ||
61030621121 | SPEC | 6 Dateien | 6 | Dual | Pin Header | Gerade | 3 | Tape and Reel with Cap | WR-PHD 2.54 mm SMT Dual Pin Header | 613001 | ||
61300611021 | SPEC | 6 Dateien | 6 | Single | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Pin Header | – | ||
61300611121 | SPEC | 6 Dateien | 6 | Single | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Pin Header | – | ||
61300621021 | SPEC | 6 Dateien | 6 | Dual | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Dual Pin Header | – | ||
61300621121 | SPEC | 6 Dateien | 6 | Dual | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Dual Pin Header | – | ||
61300711021 | SPEC | 6 Dateien | 7 | Single | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Pin Header | – | ||
61300711121 | SPEC | 6 Dateien | 7 | Single | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Pin Header | – | ||
61000821121 | SPEC | 6 Dateien | 8 | Dual | Pin Header | Gerade | 3 | Tube | WR-PHD 2.54 mm SMT Dual Pin Header | – | ||
610108249121 | SPEC | 6 Dateien | 8 | Dual | Pin Header | Angled | 3 | Tape and Reel | WR-PHD 2.54 mm SMT Pin Header Double Row Right Angled | – | ||
61030821121 | SPEC | 6 Dateien | 8 | Dual | Pin Header | Gerade | 3 | Tape and Reel with Cap | WR-PHD 2.54 mm SMT Dual Pin Header | – | ||
61300811121 | SPEC | 6 Dateien | 8 | Single | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Pin Header | 613001 | ||
61300811021 | SPEC | 6 Dateien | 8 | Single | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Pin Header | 613001 | ||
61300821021 | SPEC | 6 Dateien | 8 | Dual | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Dual Pin Header | 613001 | ||
61300821121 | SPEC | 6 Dateien | 8 | Dual | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Dual Pin Header | 613001 | ||
61300911021 | SPEC | 6 Dateien | 9 | Single | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Pin Header | – | ||
61300911121 | SPEC | 6 Dateien | 9 | Single | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Pin Header | – | ||
61001018221 | SPEC | 6 Dateien | 10 | Single | Pin Header | Straight Type 1 | 3 | Tube | WR-PHD 2.54 mm SMT Pin Header | 613001 | ||
61001018321 | SPEC | 6 Dateien | 10 | Single | Pin Header | Straight Type 2 | 3 | Tube | WR-PHD 2.54 mm SMT Pin Header | 613001 | ||
610110249121 | SPEC | 6 Dateien | 10 | Dual | Pin Header | Angled | 3 | Tape and Reel | WR-PHD 2.54 mm SMT Pin Header Double Row Right Angled | 612690 613001 | ||
61031021121 | SPEC | 6 Dateien | 10 | Dual | Pin Header | Gerade | 3 | Tape and Reel with Cap | WR-PHD 2.54 mm SMT Dual Pin Header | 613001 | ||
61301011021 | SPEC | 6 Dateien | 10 | Single | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Pin Header | 613001 | ||
61301021021 | SPEC | 6 Dateien | 10 | Dual | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Dual Pin Header | 612690 613001 | ||
61001021121 | SPEC | 6 Dateien | 10 | Dual | Pin Header | Gerade | 3 | Tube | WR-PHD 2.54 mm SMT Dual Pin Header | – | ||
61301011121 | SPEC | 6 Dateien | 10 | Single | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Pin Header | 613001 | ||
61301021121 | SPEC | 6 Dateien | 10 | Dual | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Dual Pin Header | 613001 | ||
61001221121 | SPEC | 6 Dateien | 12 | Dual | Pin Header | Gerade | 3 | Tube | WR-PHD 2.54 mm SMT Dual Pin Header | – | ||
610112249121 | SPEC | 6 Dateien | 12 | Dual | Pin Header | Angled | 3 | Tape and Reel | WR-PHD 2.54 mm SMT Pin Header Double Row Right Angled | – | ||
61031221121 | SPEC | 6 Dateien | 12 | Dual | Pin Header | Gerade | 3 | Tape and Reel with Cap | WR-PHD 2.54 mm SMT Dual Pin Header | – | ||
61301211021 | SPEC | 6 Dateien | 12 | Single | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Pin Header | – | ||
61301221021 | SPEC | 6 Dateien | 12 | Dual | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Dual Pin Header | – | ||
61301221121 | SPEC | 6 Dateien | 12 | Dual | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Dual Pin Header | – | ||
61301211121 | SPEC | 6 Dateien | 12 | Single | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Pin Header | – | ||
61301311121 | SPEC | 6 Dateien | 13 | Single | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Pin Header | – | ||
610114249121 | SPEC | 6 Dateien | 14 | Dual | Pin Header | Angled | 3 | Tape and Reel | WR-PHD 2.54 mm SMT Pin Header Double Row Right Angled | – | ||
61031421121 | SPEC | 6 Dateien | 14 | Dual | Pin Header | Gerade | 3 | Tape and Reel with Cap | WR-PHD 2.54 mm SMT Dual Pin Header | – | ||
61301411021 | SPEC | 6 Dateien | 14 | Single | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Pin Header | – | ||
61301411121 | SPEC | 6 Dateien | 14 | Single | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Pin Header | – | ||
61301421021 | SPEC | 6 Dateien | 14 | Dual | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Dual Pin Header | – | ||
61001418221 | SPEC | 6 Dateien | 14 | Single | Pin Header | Straight Type 1 | 3 | Tube | WR-PHD 2.54 mm SMT Pin Header | – | ||
61001421121 | SPEC | 6 Dateien | 14 | Dual | Pin Header | Gerade | 3 | Tube | WR-PHD 2.54 mm SMT Dual Pin Header | – | ||
61301421121 | SPEC | 6 Dateien | 14 | Dual | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Dual Pin Header | – | ||
61301511121 | SPEC | 6 Dateien | 15 | Single | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Pin Header | – | ||
61001518221 | SPEC | 6 Dateien | 15 | Single | Pin Header | Straight Type 1 | 3 | Tube | WR-PHD 2.54 mm SMT Pin Header | – | ||
61301511021 | SPEC | 6 Dateien | 15 | – | – | – | 3 | Beutel | WR-PHD 2.54 mm THT Angled Pin Header | – | ||
61001618221 | SPEC | 6 Dateien | 16 | Single | Pin Header | Straight Type 1 | 3 | Tube | WR-PHD 2.54 mm SMT Pin Header | 613001 | ||
61001618321 | SPEC | 6 Dateien | 16 | Single | Pin Header | Straight Type 2 | 3 | Tube | WR-PHD 2.54 mm SMT Pin Header | 613001 | ||
61001621121 | SPEC | 6 Dateien | 16 | Dual | Pin Header | Gerade | 3 | Tube | WR-PHD 2.54 mm SMT Dual Pin Header | 613001 | ||
610116249121 | SPEC | 6 Dateien | 16 | Dual | Pin Header | Angled | 3 | Tape and Reel | WR-PHD 2.54 mm SMT Pin Header Double Row Right Angled | 613001 | ||
61031621121 | SPEC | 6 Dateien | 16 | Dual | Pin Header | Gerade | 3 | Tape and Reel with Cap | WR-PHD 2.54 mm SMT Dual Pin Header | – | ||
61301611121 | SPEC | 6 Dateien | 16 | Single | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Pin Header | – | ||
61301621021 | SPEC | 6 Dateien | 16 | Dual | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Dual Pin Header | – | ||
61301611021 | SPEC | 6 Dateien | 16 | Single | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Pin Header | – | ||
61301621121 | SPEC | 6 Dateien | 16 | Dual | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Dual Pin Header | – | ||
61301811121 | SPEC | 6 Dateien | 18 | Single | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Pin Header | – | ||
61301821021 | SPEC | 6 Dateien | 18 | Dual | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Dual Pin Header | – | ||
61301821121 | SPEC | 6 Dateien | 18 | Dual | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Dual Pin Header | – | ||
61301811021 | SPEC | 6 Dateien | 18 | Single | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Pin Header | 613001 | ||
61002021121 | SPEC | 6 Dateien | 20 | Dual | Pin Header | Gerade | 3 | Tube | WR-PHD 2.54 mm SMT Dual Pin Header | – | ||
610120249121 | SPEC | 6 Dateien | 20 | Dual | Pin Header | Angled | 3 | Tape and Reel | WR-PHD 2.54 mm SMT Pin Header Double Row Right Angled | – | ||
61032021121 | SPEC | 6 Dateien | 20 | Dual | Pin Header | Gerade | 3 | Tape and Reel with Cap | WR-PHD 2.54 mm SMT Dual Pin Header | – | ||
61302011121 | SPEC | 6 Dateien | 20 | Single | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Pin Header | 613001 | ||
61302021021 | SPEC | 6 Dateien | 20 | Dual | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Dual Pin Header | 613001 | ||
61302021121 | SPEC | 6 Dateien | 20 | Dual | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Dual Pin Header | 613001 | ||
61002221121 | SPEC | 6 Dateien | 22 | Dual | Pin Header | Gerade | 3 | Tube | WR-PHD 2.54 mm SMT Dual Pin Header | – | ||
610122249121 | SPEC | 6 Dateien | 22 | Dual | Pin Header | Angled | 3 | Tape and Reel | WR-PHD 2.54 mm SMT Pin Header Double Row Right Angled | – | ||
61302211121 | SPEC | 6 Dateien | 22 | Single | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Pin Header | – | ||
61302221021 | SPEC | 6 Dateien | 22 | Dual | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Dual Pin Header | – | ||
61302221121 | SPEC | 6 Dateien | 22 | Dual | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Dual Pin Header | – | ||
61302211021 | SPEC | 6 Dateien | 22 | Single | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Pin Header | – | ||
61002418221 | SPEC | 6 Dateien | 24 | Single | Pin Header | Straight Type 1 | 3 | Tube | WR-PHD 2.54 mm SMT Pin Header | – | ||
61002418321 | SPEC | 6 Dateien | 24 | Single | Pin Header | Straight Type 2 | 3 | Tube | WR-PHD 2.54 mm SMT Pin Header | – | ||
61002421121 | SPEC | 6 Dateien | 24 | Dual | Pin Header | Gerade | 3 | Tube | WR-PHD 2.54 mm SMT Dual Pin Header | – | ||
610124249121 | SPEC | 6 Dateien | 24 | Dual | Pin Header | Angled | 3 | Tape and Reel | WR-PHD 2.54 mm SMT Pin Header Double Row Right Angled | – | ||
61302411121 | SPEC | 6 Dateien | 24 | Single | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Pin Header | – | ||
61302421021 | SPEC | 6 Dateien | 24 | Dual | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Dual Pin Header | – | ||
61302421121 | SPEC | 6 Dateien | 24 | Dual | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Dual Pin Header | – | ||
61302511121 | SPEC | 6 Dateien | 25 | Single | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Pin Header | – | ||
61002621121 | SPEC | 6 Dateien | 26 | Dual | Pin Header | Gerade | 3 | Tube | WR-PHD 2.54 mm SMT Dual Pin Header | – | ||
610126249121 | SPEC | 6 Dateien | 26 | Dual | Pin Header | Angled | 3 | Tape and Reel | WR-PHD 2.54 mm SMT Pin Header Double Row Right Angled | – | ||
61302621021 | SPEC | 6 Dateien | 26 | Dual | Pin Header | Angled | 3 | Beutel | WR-PHD 2.54 mm THT Angled Dual Pin Header | – | ||
61302621121 | SPEC | 6 Dateien | 26 | Dual | Pin Header | Gerade | 3 | Beutel | WR-PHD 2.54 mm THT Dual Pin Header | – |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | Pins (pcs) | Reihen | Gender | Typ | IR (A) | Verpackung | Produktserie | Design Kit | Muster |
---|