| | 691361100002 | SPEC
| 3 Dateien | 2 | Pluggable | Kabel | Nein | Vertikal | 26 to 16 (AWG) 0.129 to 1.31 (mm²) | WR-TBL Serie 3611 - 3.50 mm Vertical | 691002
| |
| | 691363110002 | SPEC
| 3 Dateien | 2 | Pluggable | Kabel | Nein | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Serie 3631 - 3.50 mm Horizontal with hook on wire Side | – | |
| | 691364100002 | SPEC
| 3 Dateien | 2 | Pluggable | Kabel | Nein | Vertikal | 26 to 16 (AWG) 0.129 to 1.31 (mm²) | WR-TBL Serie 3641 - 3.50 mm Vertical with Flanges | 691002
| |
| | 691365110002 | SPEC
| 3 Dateien | 2 | Pluggable | Kabel | Nein | Horizontal | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Serie 3651 - 3.50 mm Horizontal with hook on wire Side | – | |
| | 691366110002 | SPEC
| 3 Dateien | 2 | Pluggable | Kabel | Nein | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Serie 3661 - 3.50 mm Horizontal with hook on back Side | 691002
| |
| | 691367110002 | SPEC
| 3 Dateien | 2 | Pluggable | Kabel | Nein | Horizontal | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Serie 3671 - 3.50 mm Horizontal with Flanges and hook on back Side | – | |
| | 691304130002 | SPEC
| 3 Dateien | 2 | Pluggable | Kabel | Nein | Vertikal | 16 to 24 (AWG) 0.205 to 1.3 (mm²) | WR-TBL Serie 3041 - 3.50 mm Screwless Vertical Entry Plug 1.3 mm 2 Wires | – | |
| | 691304100002 | SPEC
| 3 Dateien | 2 | Pluggable | Kabel | Nein | Vertikal | 16 to 24 (AWG) 1.31 to 0.205 (mm²) | WR-TBL Serie 3041 - 3.50 mm Screwless Plug Vertical Entry Low Profile | – | |
NEU | | 691316110002 | SPEC
| 3 Dateien | 2 | Plug with Rising Cage Clamp | Kabel | Ja | Horizontal Cable Entry | 28 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 3161 - Plug with Rising Cage Clamp 3.50mm pitch - Modular Horizontal cable entry - Cable | – | |
| | 691361100003 | SPEC
| 3 Dateien | 3 | Pluggable | Kabel | Nein | Vertikal | 26 to 16 (AWG) 0.129 to 1.31 (mm²) | WR-TBL Serie 3611 - 3.50 mm Vertical | – | |
| | 691363110003 | SPEC
| 3 Dateien | 3 | Pluggable | Kabel | Nein | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Serie 3631 - 3.50 mm Horizontal with hook on wire Side | 691002
| |
| | 691364100003 | SPEC
| 3 Dateien | 3 | Pluggable | Kabel | Nein | Vertikal | 26 to 16 (AWG) 0.129 to 1.31 (mm²) | WR-TBL Serie 3641 - 3.50 mm Vertical with Flanges | – | |
| | 691365110003 | SPEC
| 3 Dateien | 3 | Pluggable | Kabel | Nein | Horizontal | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Serie 3651 - 3.50 mm Horizontal with hook on wire Side | – | |
| | 691366110003 | SPEC
| 3 Dateien | 3 | Pluggable | Kabel | Nein | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Serie 3661 - 3.50 mm Horizontal with hook on back Side | – | |
| | 691367110003 | SPEC
| 3 Dateien | 3 | Pluggable | Kabel | Nein | Horizontal | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Serie 3671 - 3.50 mm Horizontal with Flanges and hook on back Side | – | |
| | 691304130003 | SPEC
| 3 Dateien | 3 | Pluggable | Kabel | Nein | Vertikal | 16 to 24 (AWG) 0.205 to 1.3 (mm²) | WR-TBL Serie 3041 - 3.50 mm Screwless Vertical Entry Plug 1.3 mm 2 Wires | 691002
| |
| | 691304100003 | SPEC
| 3 Dateien | 3 | Pluggable | Kabel | Nein | Vertikal | 16 to 24 (AWG) 1.31 to 0.205 (mm²) | WR-TBL Serie 3041 - 3.50 mm Screwless Plug Vertical Entry Low Profile | 691002
| |
NEU | | 691316110003 | SPEC
| 2 Dateien | 3 | Plug with Rising Cage Clamp | Kabel | Ja | Horizontal Cable Entry | 28 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 3161 - Plug with Rising Cage Clamp 3.50mm pitch - Modular Horizontal cable entry - Cable | – | |
| | 691361100004 | SPEC
| 3 Dateien | 4 | Pluggable | Kabel | Nein | Vertikal | 26 to 16 (AWG) 0.129 to 1.31 (mm²) | WR-TBL Serie 3611 - 3.50 mm Vertical | – | |
| | 691363110004 | SPEC
| 3 Dateien | 4 | Pluggable | Kabel | Nein | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Serie 3631 - 3.50 mm Horizontal with hook on wire Side | – | |
| | 691364100004 | SPEC
| 3 Dateien | 4 | Pluggable | Kabel | Nein | Vertikal | 26 to 16 (AWG) 0.129 to 1.31 (mm²) | WR-TBL Serie 3641 - 3.50 mm Vertical with Flanges | – | |
| | 691365110004 | SPEC
| 3 Dateien | 4 | Pluggable | Kabel | Nein | Horizontal | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Serie 3651 - 3.50 mm Horizontal with hook on wire Side | – | |
| | 691366110004 | SPEC
| 3 Dateien | 4 | Pluggable | Kabel | Nein | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Serie 3661 - 3.50 mm Horizontal with hook on back Side | – | |
| | 691367110004 | SPEC
| 3 Dateien | 4 | Pluggable | Kabel | Nein | Horizontal | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Serie 3671 - 3.50 mm Horizontal with Flanges and hook on back Side | – | |
| | 691304130004 | SPEC
| 3 Dateien | 4 | Pluggable | Kabel | Nein | Vertikal | 16 to 24 (AWG) 0.205 to 1.3 (mm²) | WR-TBL Serie 3041 - 3.50 mm Screwless Vertical Entry Plug 1.3 mm 2 Wires | – | |
| | 691304100004 | SPEC
| 3 Dateien | 4 | Pluggable | Kabel | Nein | Vertikal | 16 to 24 (AWG) 1.31 to 0.205 (mm²) | WR-TBL Serie 3041 - 3.50 mm Screwless Plug Vertical Entry Low Profile | – | |
| | 691363110005 | SPEC
| 3 Dateien | 5 | Pluggable | Kabel | Nein | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Serie 3631 - 3.50 mm Horizontal with hook on wire Side | – | |
| | 691364100005 | SPEC
| 3 Dateien | 5 | Pluggable | Kabel | Nein | Vertikal | 26 to 16 (AWG) 0.129 to 1.31 (mm²) | WR-TBL Serie 3641 - 3.50 mm Vertical with Flanges | – | |
| | 691365110005 | SPEC
| 3 Dateien | 5 | Pluggable | Kabel | Nein | Horizontal | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Serie 3651 - 3.50 mm Horizontal with hook on wire Side | – | |
| | 691366110005 | SPEC
| 3 Dateien | 5 | Pluggable | Kabel | Nein | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Serie 3661 - 3.50 mm Horizontal with hook on back Side | – | |
| | 691367110005 | SPEC
| 3 Dateien | 5 | Pluggable | Kabel | Nein | Horizontal | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Serie 3671 - 3.50 mm Horizontal with Flanges and hook on back Side | – | |
| | 691361100005 | SPEC
| 3 Dateien | 5 | Pluggable | Kabel | Nein | Vertikal | 26 to 16 (AWG) 0.129 to 1.31 (mm²) | WR-TBL Serie 3611 - 3.50 mm Vertical | – | |
| | 691304130005 | SPEC
| 3 Dateien | 5 | Pluggable | Kabel | Nein | Vertikal | 16 to 24 (AWG) 0.205 to 1.3 (mm²) | WR-TBL Serie 3041 - 3.50 mm Screwless Vertical Entry Plug 1.3 mm 2 Wires | – | |
| | 691304100005 | SPEC
| 3 Dateien | 5 | Pluggable | Kabel | Nein | Vertikal | 16 to 24 (AWG) 1.31 to 0.205 (mm²) | WR-TBL Serie 3041 - 3.50 mm Screwless Plug Vertical Entry Low Profile | – | |
| | 691361100006 | SPEC
| 3 Dateien | 6 | Pluggable | Kabel | Nein | Vertikal | 26 to 16 (AWG) 0.129 to 1.31 (mm²) | WR-TBL Serie 3611 - 3.50 mm Vertical | – | |
| | 691363110006 | SPEC
| 3 Dateien | 6 | Pluggable | Kabel | Nein | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Serie 3631 - 3.50 mm Horizontal with hook on wire Side | – | |
| | 691364100006 | SPEC
| 3 Dateien | 6 | Pluggable | Kabel | Nein | Vertikal | 26 to 16 (AWG) 0.129 to 1.31 (mm²) | WR-TBL Serie 3641 - 3.50 mm Vertical with Flanges | – | |
| | 691365110006 | SPEC
| 3 Dateien | 6 | Pluggable | Kabel | Nein | Horizontal | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Serie 3651 - 3.50 mm Horizontal with hook on wire Side | – | |
| | 691366110006 | SPEC
| 3 Dateien | 6 | Pluggable | Kabel | Nein | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Serie 3661 - 3.50 mm Horizontal with hook on back Side | – | |
| | 691367110006 | SPEC
| 3 Dateien | 6 | Pluggable | Kabel | Nein | Horizontal | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Serie 3671 - 3.50 mm Horizontal with Flanges and hook on back Side | – | |
| | 691304130006 | SPEC
| 3 Dateien | 6 | Pluggable | Kabel | Nein | Vertikal | 16 to 24 (AWG) 0.205 to 1.3 (mm²) | WR-TBL Serie 3041 - 3.50 mm Screwless Vertical Entry Plug 1.3 mm 2 Wires | – | |
| | 691304100006 | SPEC
| 3 Dateien | 6 | Pluggable | Kabel | Nein | Vertikal | 16 to 24 (AWG) 1.31 to 0.205 (mm²) | WR-TBL Serie 3041 - 3.50 mm Screwless Plug Vertical Entry Low Profile | – | |
| | 691304130007 | SPEC
| 3 Dateien | 7 | Pluggable | Kabel | Nein | Vertikal | 16 to 24 (AWG) 0.205 to 1.3 (mm²) | WR-TBL Serie 3041 - 3.50 mm Screwless Vertical Entry Plug 1.3 mm 2 Wires | – | |
| | 691361100007 | SPEC
| 3 Dateien | 7 | Pluggable | Kabel | Nein | Vertikal | 26 to 16 (AWG) 0.129 to 1.31 (mm²) | WR-TBL Serie 3611 - 3.50 mm Vertical | – | |
| | 691363110007 | SPEC
| 3 Dateien | 7 | Pluggable | Kabel | Nein | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Serie 3631 - 3.50 mm Horizontal with hook on wire Side | – | |
| | 691364100007 | SPEC
| 3 Dateien | 7 | Pluggable | Kabel | Nein | Vertikal | 26 to 16 (AWG) 0.129 to 1.31 (mm²) | WR-TBL Serie 3641 - 3.50 mm Vertical with Flanges | – | |
| | 691365110007 | SPEC
| 3 Dateien | 7 | Pluggable | Kabel | Nein | Horizontal | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Serie 3651 - 3.50 mm Horizontal with hook on wire Side | – | |
| | 691366110007 | SPEC
| 3 Dateien | 7 | Pluggable | Kabel | Nein | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Serie 3661 - 3.50 mm Horizontal with hook on back Side | – | |
| | 691367110007 | SPEC
| 3 Dateien | 7 | Pluggable | Kabel | Nein | Horizontal | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Serie 3671 - 3.50 mm Horizontal with Flanges and hook on back Side | – | |
| | 691304100007 | SPEC
| 3 Dateien | 7 | Pluggable | Kabel | Nein | Vertikal | 16 to 24 (AWG) 1.31 to 0.205 (mm²) | WR-TBL Serie 3041 - 3.50 mm Screwless Plug Vertical Entry Low Profile | – | |
| | 691361100008 | SPEC
| 3 Dateien | 8 | Pluggable | Kabel | Nein | Vertikal | 26 to 16 (AWG) 0.129 to 1.31 (mm²) | WR-TBL Serie 3611 - 3.50 mm Vertical | – | |
| | 691363110008 | SPEC
| 3 Dateien | 8 | Pluggable | Kabel | Nein | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Serie 3631 - 3.50 mm Horizontal with hook on wire Side | – | |
| | 691364100008 | SPEC
| 3 Dateien | 8 | Pluggable | Kabel | Nein | Vertikal | 26 to 16 (AWG) 0.129 to 1.31 (mm²) | WR-TBL Serie 3641 - 3.50 mm Vertical with Flanges | – | |
| | 691365110008 | SPEC
| 3 Dateien | 8 | Pluggable | Kabel | Nein | Horizontal | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Serie 3651 - 3.50 mm Horizontal with hook on wire Side | – | |
| | 691366110008 | SPEC
| 3 Dateien | 8 | Pluggable | Kabel | Nein | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Serie 3661 - 3.50 mm Horizontal with hook on back Side | – | |
| | 691367110008 | SPEC
| 3 Dateien | 8 | Pluggable | Kabel | Nein | Horizontal | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Serie 3671 - 3.50 mm Horizontal with Flanges and hook on back Side | – | |
| | 691304130008 | SPEC
| 3 Dateien | 8 | Pluggable | Kabel | Nein | Vertikal | 16 to 24 (AWG) 0.205 to 1.3 (mm²) | WR-TBL Serie 3041 - 3.50 mm Screwless Vertical Entry Plug 1.3 mm 2 Wires | – | |
| | 691304100008 | SPEC
| 3 Dateien | 8 | Pluggable | Kabel | Nein | Vertikal | 16 to 24 (AWG) 1.31 to 0.205 (mm²) | WR-TBL Serie 3041 - 3.50 mm Screwless Plug Vertical Entry Low Profile | – | |
| | 691304100009 | SPEC
| 3 Dateien | 9 | Pluggable | Kabel | Nein | Vertikal | 16 to 24 (AWG) 1.31 to 0.205 (mm²) | WR-TBL Serie 3041 - 3.50 mm Screwless Plug Vertical Entry Low Profile | – | |
| | 691304100010 | SPEC
| 3 Dateien | 10 | Pluggable | Kabel | Nein | Vertikal | 16 to 24 (AWG) 1.31 to 0.205 (mm²) | WR-TBL Serie 3041 - 3.50 mm Screwless Plug Vertical Entry Low Profile | – | |
| | 691304130012 | SPEC
| 3 Dateien | 12 | Pluggable | Kabel | Nein | Vertikal | 16 to 24 (AWG) 0.205 to 1.3 (mm²) | WR-TBL Serie 3041 - 3.50 mm Screwless Vertical Entry Plug 1.3 mm 2 Wires | – | |
| | 691361100012 | SPEC
| 3 Dateien | 12 | Pluggable | Kabel | Nein | Vertikal | 26 to 16 (AWG) 0.129 to 1.31 (mm²) | WR-TBL Serie 3611 - 3.50 mm Vertical | – | |
| | 691363110012 | SPEC
| 3 Dateien | 12 | Pluggable | Kabel | Nein | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Serie 3631 - 3.50 mm Horizontal with hook on wire Side | – | |
| | 691364100012 | SPEC
| 3 Dateien | 12 | Pluggable | Kabel | Nein | Vertikal | 26 to 16 (AWG) 0.129 to 1.31 (mm²) | WR-TBL Serie 3641 - 3.50 mm Vertical with Flanges | – | |
| | 691365110012 | SPEC
| 3 Dateien | 12 | Pluggable | Kabel | Nein | Horizontal | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Serie 3651 - 3.50 mm Horizontal with hook on wire Side | – | |
| | 691366110012 | SPEC
| 3 Dateien | 12 | Pluggable | Kabel | Nein | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Serie 3661 - 3.50 mm Horizontal with hook on back Side | – | |
| | 691367110012 | SPEC
| 3 Dateien | 12 | Pluggable | Kabel | Nein | Horizontal | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Serie 3671 - 3.50 mm Horizontal with Flanges and hook on back Side | – | |