- WR-TBL Serie 351 - 5.08 mm VerticalPins 2 bis 24 |Raster 5.08 mm
- WR-TBL Serie 3405 - 5.08 mm Vertical with FlangesPins 2 bis 12 |Raster 5.08 mm
- WR-TBL Serie 353 - 5.08 mm Vertical ScrewlessPins 2 bis 24 |Raster 5.08 mm
- WR-TBL Serie 352 - 5.08 mm Horizontal with Hook on Wire SidePins 2 bis 24 |Raster 5.08 mm
- WR-TBL Serie 3435 - 5.08 mm Horizontal with Flanges and Hook on Wire SidePins 2 bis 12 |Raster 5.08 mm
- WR-TBL Serie 3587 - 5.08 mm Horizontal IDC PlugPins 2 bis 12 |Raster 5.08 mm
- WR-TBL Serie 3445 - 5.08 mm Horizontal with Hook on Back SidePins 2 bis 12 |Raster 5.08 mm
- WR-TBL Serie 3455 - 5.08 mm Horizontal with Flanges & Hook on Back SidePins 2 bis 12 |Raster 5.08 mm
- WR-TBL Serie 3597 - 5.08 mm Horizontal IDC Plug with FlangesPins 2 bis 12 |Raster 5.08 mm
- WR-TBL Series 373B - Plug with Excenter Clamp 5.08mm pitch - Vertical cable entry - CablePins 2 bis 12 |Raster 5.08 mm
- WR-TBL 374B - Plug with Excenter Clamp 5.08mm pitch - Vertical cable entry with Flanges - CablePins 2 bis 12 |Raster 5.08 mm
- WR-TBL Serie 3485 - 5.08 mm Reversed Gender Vertical 3.00 mm 2 WiresPins 2 bis 12 |Raster 5.08 mm
- WR-TBL Serie 3045 - 5.08 mm - Screwless Plug Vertical Entry with Plastic LatchesPins 2 bis 10 |Raster 5.08 mm
- WR-TBL Series 3045 - 5.08 mm - Screwless Plug Vertical Entry without Plastic LatchesPins 2 bis 12 |Raster 5.08 mm
Artikel Nr. | Datenblatt | Downloads | Pins | Anwendung | PCB/Kabel/Panel | Modularity | Typ | Wire Section | Produktserie | Design Kit | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691340500002 | SPEC | 3 Dateien | 2 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3405 - 5.08 mm Vertical with Flanges | – | |
![]() | 691343510002 | SPEC | 3 Dateien | 2 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3435 - 5.08 mm Horizontal with Flanges and Hook on Wire Side | – | |
![]() | 691344510002 | SPEC | 3 Dateien | 2 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3445 - 5.08 mm Horizontal with Hook on Back Side | – | |
![]() | 691345510002 | SPEC | 3 Dateien | 2 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3455 - 5.08 mm Horizontal with Flanges & Hook on Back Side | – | |
![]() | 691348500002 | SPEC | 3 Dateien | 2 | Pluggable | Kabel | Nein | Vertikal | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | WR-TBL Serie 3485 - 5.08 mm Reversed Gender Vertical 3.00 mm 2 Wires | 691001 | |
![]() | 691351500002 | SPEC | 3 Dateien | 2 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 351 - 5.08 mm Vertical | – | |
![]() | 691352510002 | SPEC | 3 Dateien | 2 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 352 - 5.08 mm Horizontal with Hook on Wire Side | 612690 691002 | |
![]() | 691353500002 | SPEC | 3 Dateien | 2 | Pluggable | Kabel | Nein | Vertikal | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | WR-TBL Serie 353 - 5.08 mm Vertical Screwless | – | |
![]() | 691373500002B | SPEC | 3 Dateien | 2 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 373B - Plug with Excenter Clamp 5.08mm pitch - Vertical cable entry - Cable | 612690 691002 | |
![]() | 691374500002B | SPEC | 4 Dateien | 2 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL 374B - Plug with Excenter Clamp 5.08mm pitch - Vertical cable entry with Flanges - Cable | – | |
![]() | 691358710002 | SPEC | 3 Dateien | 2 | Pluggable | Kabel | Nein | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | WR-TBL Serie 3587 - 5.08 mm Horizontal IDC Plug | 691002 | |
![]() | 691359740002 | SPEC | 3 Dateien | 2 | Pluggable | Kabel | Nein | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | WR-TBL Serie 3597 - 5.08 mm Horizontal IDC Plug with Flanges | – | |
![]() | 691304530002 | SPEC | 3 Dateien | 2 | Plug Screwless Push In | Kabel | Nein | Vertikal | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Serie 3045 - 5.08 mm - Screwless Plug Vertical Entry with Plastic Latches | – | |
691304500002 | SPEC | 3 Dateien | 2 | Plug Screwless Push In | Kabel | Nein | Vertikal | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 3045 - 5.08 mm - Screwless Plug Vertical Entry without Plastic Latches | – | ||
![]() | 691340500003 | SPEC | 3 Dateien | 3 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3405 - 5.08 mm Vertical with Flanges | 691002 | |
![]() | 691343510003 | SPEC | 3 Dateien | 3 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3435 - 5.08 mm Horizontal with Flanges and Hook on Wire Side | – | |
![]() | 691344510003 | SPEC | 3 Dateien | 3 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3445 - 5.08 mm Horizontal with Hook on Back Side | 691002 | |
![]() | 691345510003 | SPEC | 3 Dateien | 3 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3455 - 5.08 mm Horizontal with Flanges & Hook on Back Side | – | |
![]() | 691348500003 | SPEC | 3 Dateien | 3 | Pluggable | Kabel | Nein | Vertikal | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | WR-TBL Serie 3485 - 5.08 mm Reversed Gender Vertical 3.00 mm 2 Wires | 612690 691002 | |
![]() | 691351500003 | SPEC | 3 Dateien | 3 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 351 - 5.08 mm Vertical | 691002 | |
![]() | 691352510003 | SPEC | 3 Dateien | 3 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 352 - 5.08 mm Horizontal with Hook on Wire Side | – | |
![]() | 691353500003 | SPEC | 3 Dateien | 3 | Pluggable | Kabel | Nein | Vertikal | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | WR-TBL Serie 353 - 5.08 mm Vertical Screwless | – | |
![]() | 691373500003B | SPEC | 3 Dateien | 3 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 373B - Plug with Excenter Clamp 5.08mm pitch - Vertical cable entry - Cable | – | |
![]() | 691374500003B | SPEC | 4 Dateien | 3 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL 374B - Plug with Excenter Clamp 5.08mm pitch - Vertical cable entry with Flanges - Cable | – | |
![]() | 691358710003 | SPEC | 3 Dateien | 3 | Pluggable | Kabel | Nein | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | WR-TBL Serie 3587 - 5.08 mm Horizontal IDC Plug | – | |
![]() | 691359740003 | SPEC | 3 Dateien | 3 | Pluggable | Kabel | Nein | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | WR-TBL Serie 3597 - 5.08 mm Horizontal IDC Plug with Flanges | – | |
![]() | 691304530003 | SPEC | 3 Dateien | 3 | Plug Screwless Push In | Kabel | Nein | Vertikal | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Serie 3045 - 5.08 mm - Screwless Plug Vertical Entry with Plastic Latches | 691002 | |
691304500003 | SPEC | 3 Dateien | 3 | Plug Screwless Push In | Kabel | Nein | Vertikal | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 3045 - 5.08 mm - Screwless Plug Vertical Entry without Plastic Latches | 691002 | ||
![]() | 691340500004 | SPEC | 3 Dateien | 4 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3405 - 5.08 mm Vertical with Flanges | – | |
![]() | 691343510004 | SPEC | 3 Dateien | 4 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3435 - 5.08 mm Horizontal with Flanges and Hook on Wire Side | – | |
![]() | 691344510004 | SPEC | 3 Dateien | 4 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3445 - 5.08 mm Horizontal with Hook on Back Side | – | |
![]() | 691345510004 | SPEC | 3 Dateien | 4 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3455 - 5.08 mm Horizontal with Flanges & Hook on Back Side | – | |
![]() | 691348500004 | SPEC | 3 Dateien | 4 | Pluggable | Kabel | Nein | Vertikal | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | WR-TBL Serie 3485 - 5.08 mm Reversed Gender Vertical 3.00 mm 2 Wires | – | |
![]() | 691351500004 | SPEC | 3 Dateien | 4 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 351 - 5.08 mm Vertical | – | |
![]() | 691352510004 | SPEC | 3 Dateien | 4 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 352 - 5.08 mm Horizontal with Hook on Wire Side | – | |
![]() | 691353500004 | SPEC | 3 Dateien | 4 | Pluggable | Kabel | Nein | Vertikal | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | WR-TBL Serie 353 - 5.08 mm Vertical Screwless | – | |
![]() | 691373500004B | SPEC | 3 Dateien | 4 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 373B - Plug with Excenter Clamp 5.08mm pitch - Vertical cable entry - Cable | – | |
![]() | 691374500004B | SPEC | 4 Dateien | 4 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL 374B - Plug with Excenter Clamp 5.08mm pitch - Vertical cable entry with Flanges - Cable | – | |
![]() | 691358710004 | SPEC | 3 Dateien | 4 | Pluggable | Kabel | Nein | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | WR-TBL Serie 3587 - 5.08 mm Horizontal IDC Plug | – | |
![]() | 691359740004 | SPEC | 3 Dateien | 4 | Pluggable | Kabel | Nein | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | WR-TBL Serie 3597 - 5.08 mm Horizontal IDC Plug with Flanges | – | |
![]() | 691304530004 | SPEC | 3 Dateien | 4 | Plug Screwless Push In | Kabel | Nein | Vertikal | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Serie 3045 - 5.08 mm - Screwless Plug Vertical Entry with Plastic Latches | – | |
691304500004 | SPEC | 3 Dateien | 4 | Plug Screwless Push In | Kabel | Nein | Vertikal | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 3045 - 5.08 mm - Screwless Plug Vertical Entry without Plastic Latches | – | ||
![]() | 691340500005 | SPEC | 3 Dateien | 5 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3405 - 5.08 mm Vertical with Flanges | – | |
![]() | 691343510005 | SPEC | 3 Dateien | 5 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3435 - 5.08 mm Horizontal with Flanges and Hook on Wire Side | – | |
![]() | 691344510005 | SPEC | 3 Dateien | 5 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3445 - 5.08 mm Horizontal with Hook on Back Side | – | |
![]() | 691345510005 | SPEC | 3 Dateien | 5 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3455 - 5.08 mm Horizontal with Flanges & Hook on Back Side | – | |
![]() | 691348500005 | SPEC | 3 Dateien | 5 | Pluggable | Kabel | Nein | Vertikal | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | WR-TBL Serie 3485 - 5.08 mm Reversed Gender Vertical 3.00 mm 2 Wires | – | |
![]() | 691351500005 | SPEC | 3 Dateien | 5 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 351 - 5.08 mm Vertical | – | |
![]() | 691352510005 | SPEC | 3 Dateien | 5 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 352 - 5.08 mm Horizontal with Hook on Wire Side | – | |
![]() | 691353500005 | SPEC | 3 Dateien | 5 | Pluggable | Kabel | Nein | Vertikal | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | WR-TBL Serie 353 - 5.08 mm Vertical Screwless | – | |
![]() | 691373500005B | SPEC | 3 Dateien | 5 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 373B - Plug with Excenter Clamp 5.08mm pitch - Vertical cable entry - Cable | – | |
![]() | 691374500005B | SPEC | 4 Dateien | 5 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL 374B - Plug with Excenter Clamp 5.08mm pitch - Vertical cable entry with Flanges - Cable | – | |
![]() | 691358710005 | SPEC | 3 Dateien | 5 | Pluggable | Kabel | Nein | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | WR-TBL Serie 3587 - 5.08 mm Horizontal IDC Plug | – | |
![]() | 691359740005 | SPEC | 3 Dateien | 5 | Pluggable | Kabel | Nein | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | WR-TBL Serie 3597 - 5.08 mm Horizontal IDC Plug with Flanges | – | |
![]() | 691304530005 | SPEC | 3 Dateien | 5 | Plug Screwless Push In | Kabel | Nein | Vertikal | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Serie 3045 - 5.08 mm - Screwless Plug Vertical Entry with Plastic Latches | – | |
691304500005 | SPEC | 3 Dateien | 5 | Plug Screwless Push In | Kabel | Nein | Vertikal | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 3045 - 5.08 mm - Screwless Plug Vertical Entry without Plastic Latches | – | ||
![]() | 691340500006 | SPEC | 3 Dateien | 6 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3405 - 5.08 mm Vertical with Flanges | – | |
![]() | 691343510006 | SPEC | 3 Dateien | 6 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3435 - 5.08 mm Horizontal with Flanges and Hook on Wire Side | – | |
![]() | 691344510006 | SPEC | 3 Dateien | 6 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3445 - 5.08 mm Horizontal with Hook on Back Side | – | |
![]() | 691345510006 | SPEC | 3 Dateien | 6 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3455 - 5.08 mm Horizontal with Flanges & Hook on Back Side | – | |
![]() | 691348500006 | SPEC | 3 Dateien | 6 | Pluggable | Kabel | Nein | Vertikal | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | WR-TBL Serie 3485 - 5.08 mm Reversed Gender Vertical 3.00 mm 2 Wires | – | |
![]() | 691351500006 | SPEC | 3 Dateien | 6 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 351 - 5.08 mm Vertical | – | |
![]() | 691352510006 | SPEC | 3 Dateien | 6 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 352 - 5.08 mm Horizontal with Hook on Wire Side | – | |
![]() | 691353500006 | SPEC | 3 Dateien | 6 | Pluggable | Kabel | Nein | Vertikal | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | WR-TBL Serie 353 - 5.08 mm Vertical Screwless | – | |
![]() | 691373500006B | SPEC | 3 Dateien | 6 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 373B - Plug with Excenter Clamp 5.08mm pitch - Vertical cable entry - Cable | – | |
![]() | 691374500006B | SPEC | 4 Dateien | 6 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL 374B - Plug with Excenter Clamp 5.08mm pitch - Vertical cable entry with Flanges - Cable | – | |
![]() | 691358710006 | SPEC | 3 Dateien | 6 | Pluggable | Kabel | Nein | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | WR-TBL Serie 3587 - 5.08 mm Horizontal IDC Plug | – | |
![]() | 691359740006 | SPEC | 3 Dateien | 6 | Pluggable | Kabel | Nein | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | WR-TBL Serie 3597 - 5.08 mm Horizontal IDC Plug with Flanges | – | |
![]() | 691304530006 | SPEC | 3 Dateien | 6 | Plug Screwless Push In | Kabel | Nein | Vertikal | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Serie 3045 - 5.08 mm - Screwless Plug Vertical Entry with Plastic Latches | – | |
691304500006 | SPEC | 3 Dateien | 6 | Plug Screwless Push In | Kabel | Nein | Vertikal | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 3045 - 5.08 mm - Screwless Plug Vertical Entry without Plastic Latches | – | ||
![]() | 691351500007 | SPEC | 4 Dateien | 7 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 351 - 5.08 mm Vertical | – | |
![]() | 691352510007 | SPEC | 4 Dateien | 7 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 352 - 5.08 mm Horizontal with Hook on Wire Side | – | |
![]() | 691353500007 | SPEC | 3 Dateien | 7 | Pluggable | Kabel | Nein | Vertikal | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | WR-TBL Serie 353 - 5.08 mm Vertical Screwless | – | |
![]() | 691373500007B | SPEC | 3 Dateien | 7 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 373B - Plug with Excenter Clamp 5.08mm pitch - Vertical cable entry - Cable | – | |
![]() | 691374500007B | SPEC | 4 Dateien | 7 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL 374B - Plug with Excenter Clamp 5.08mm pitch - Vertical cable entry with Flanges - Cable | – | |
![]() | 691345510007 | SPEC | 3 Dateien | 7 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3455 - 5.08 mm Horizontal with Flanges & Hook on Back Side | – | |
![]() | 691340500007 | SPEC | 3 Dateien | 7 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3405 - 5.08 mm Vertical with Flanges | – | |
![]() | 691343510007 | SPEC | 3 Dateien | 7 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3435 - 5.08 mm Horizontal with Flanges and Hook on Wire Side | – | |
![]() | 691344510007 | SPEC | 3 Dateien | 7 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3445 - 5.08 mm Horizontal with Hook on Back Side | – | |
![]() | 691348500007 | SPEC | 3 Dateien | 7 | Pluggable | Kabel | Nein | Vertikal | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | WR-TBL Serie 3485 - 5.08 mm Reversed Gender Vertical 3.00 mm 2 Wires | – | |
![]() | 691358710007 | SPEC | 3 Dateien | 7 | Pluggable | Kabel | Nein | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | WR-TBL Serie 3587 - 5.08 mm Horizontal IDC Plug | – | |
![]() | 691359740007 | SPEC | 3 Dateien | 7 | Pluggable | Kabel | Nein | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | WR-TBL Serie 3597 - 5.08 mm Horizontal IDC Plug with Flanges | – | |
![]() | 691304530007 | SPEC | 3 Dateien | 7 | Plug Screwless Push In | Kabel | Nein | Vertikal | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Serie 3045 - 5.08 mm - Screwless Plug Vertical Entry with Plastic Latches | – | |
691304500007 | SPEC | 3 Dateien | 7 | Plug Screwless Push In | Kabel | Nein | Vertikal | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 3045 - 5.08 mm - Screwless Plug Vertical Entry without Plastic Latches | – | ||
![]() | 691340500008 | SPEC | 3 Dateien | 8 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3405 - 5.08 mm Vertical with Flanges | – | |
![]() | 691343510008 | SPEC | 3 Dateien | 8 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3435 - 5.08 mm Horizontal with Flanges and Hook on Wire Side | – | |
![]() | 691344510008 | SPEC | 3 Dateien | 8 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3445 - 5.08 mm Horizontal with Hook on Back Side | – | |
![]() | 691345510008 | SPEC | 3 Dateien | 8 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 3455 - 5.08 mm Horizontal with Flanges & Hook on Back Side | – | |
![]() | 691348500008 | SPEC | 3 Dateien | 8 | Pluggable | Kabel | Nein | Vertikal | 12 to 22 (AWG) 3.31 to 0.326 (mm²) | WR-TBL Serie 3485 - 5.08 mm Reversed Gender Vertical 3.00 mm 2 Wires | – | |
![]() | 691351500008 | SPEC | 3 Dateien | 8 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 351 - 5.08 mm Vertical | – | |
![]() | 691352510008 | SPEC | 3 Dateien | 8 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 352 - 5.08 mm Horizontal with Hook on Wire Side | – | |
![]() | 691353500008 | SPEC | 3 Dateien | 8 | Pluggable | Kabel | Nein | Vertikal | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | WR-TBL Serie 353 - 5.08 mm Vertical Screwless | – | |
![]() | 691373500008B | SPEC | 3 Dateien | 8 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 373B - Plug with Excenter Clamp 5.08mm pitch - Vertical cable entry - Cable | – | |
![]() | 691374500008B | SPEC | 4 Dateien | 8 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL 374B - Plug with Excenter Clamp 5.08mm pitch - Vertical cable entry with Flanges - Cable | – | |
![]() | 691358710008 | SPEC | 3 Dateien | 8 | Pluggable | Kabel | Nein | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | WR-TBL Serie 3587 - 5.08 mm Horizontal IDC Plug | – | |
![]() | 691359740008 | SPEC | 3 Dateien | 8 | Pluggable | Kabel | Nein | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | WR-TBL Serie 3597 - 5.08 mm Horizontal IDC Plug with Flanges | – | |
![]() | 691304530008 | SPEC | 3 Dateien | 8 | Plug Screwless Push In | Kabel | Nein | Vertikal | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Serie 3045 - 5.08 mm - Screwless Plug Vertical Entry with Plastic Latches | – | |
691304500008 | SPEC | 2 Dateien | 8 | Plug Screwless Push In | Kabel | Nein | Vertikal | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 3045 - 5.08 mm - Screwless Plug Vertical Entry without Plastic Latches | – | ||
![]() | 691351500009 | SPEC | 3 Dateien | 9 | Pluggable | Kabel | Nein | Vertikal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 351 - 5.08 mm Vertical | – | |
![]() | 691352510009 | SPEC | 3 Dateien | 9 | Pluggable | Kabel | Nein | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Serie 352 - 5.08 mm Horizontal with Hook on Wire Side | – |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | Pins | Anwendung | PCB/Kabel/Panel | Modularity | Typ | Wire Section | Produktserie | Design Kit | Muster |
---|