Pitch 10.16 mm
Artikel Nr. | Datenblatt | Downloads | Pins (pcs) | Anwendung | PCB/Kabel/Panel | Modularity | Typ | Wire Section | Produktserie | Design Kit | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
691415620002 | SPEC | 6 Dateien | 2 | Screwless | PCB | Nein | 45° | 16 to 22 (AWG) 1.31 to 0.326 (mm²) | WR-TBL Series 4156 - 10.16 mm Screwless 45° Entry | 691001 | ||
691411610002 | SPEC | 6 Dateien | 2 | Screwless | PCB | Nein | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4116 - 10.16 mm Screwless Horizontal Entry | – | ||
691416600002 | SPEC | 6 Dateien | 2 | Screwless | PCB | Nein | Vertikal | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4166 - 10.16 mm Screwless Vertical Entry | – | ||
691411610003 | SPEC | 6 Dateien | 3 | Screwless | PCB | Nein | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4116 - 10.16 mm Screwless Horizontal Entry | – | ||
691415620003 | SPEC | 3 Dateien | 3 | Screwless | PCB | Nein | 45° | 16 to 22 (AWG) 1.31 to 0.326 (mm²) | WR-TBL Series 4156 - 10.16 mm Screwless 45° Entry | – | ||
691416600003 | SPEC | 3 Dateien | 3 | Screwless | PCB | Nein | Vertikal | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4166 - 10.16 mm Screwless Vertical Entry | – | ||
691411610004 | SPEC | 6 Dateien | 4 | Screwless | PCB | Nein | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4116 - 10.16 mm Screwless Horizontal Entry | – | ||
691416600004 | SPEC | 6 Dateien | 4 | Screwless | PCB | Nein | Vertikal | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4166 - 10.16 mm Screwless Vertical Entry | – | ||
691411610005 | SPEC | 6 Dateien | 5 | Screwless | PCB | Nein | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | WR-TBL Series 4116 - 10.16 mm Screwless Horizontal Entry | – | ||
691416600005 | SPEC | 6 Dateien | 5 | Screwless | PCB | Nein | Vertikal | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4166 - 10.16 mm Screwless Vertical Entry | – | ||
691416600006 | SPEC | 6 Dateien | 6 | Screwless | PCB | Nein | Vertikal | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4166 - 10.16 mm Screwless Vertical Entry | – |
Artikel Nr. | Datenblatt | |
---|---|---|
691415620002 | SPEC | |
691411610002 | SPEC | |
691416600002 | SPEC | |
691411610003 | SPEC | |
691415620003 | SPEC | |
691416600003 | SPEC | |
691411610004 | SPEC | |
691416600004 | SPEC | |
691411610005 | SPEC | |
691416600005 | SPEC | |
691416600006 | SPEC |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | Pins (pcs) | Anwendung | PCB/Kabel/Panel | Modularity | Typ | Wire Section | Produktserie | Design Kit | Muster |
---|