![](/components/media/o60612v214%20Single_Con_TBL_Screwless_7.jpg) | 691411910002 | SPEC
| 6 Dateien | 2 | Screwless | PCB | Nein | Horizontal | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry | 691001
| |
![](/components/media/o78642v214%20Single_WR-TBL_6914049100xxB_4C.jpg) | 691404910002B | SPEC
| 6 Dateien | 2 | Screwless | PCB | Nein | Horizontal | 10 to 24 (AWG) 5.26 to 0.205 (mm²) | WR-TBL Series 4049B - 7.50 mm Screwless Spring Clamp Power Connector | 691001
| |
![](/components/media/o78645v214%20Single_WR-TBL_6914049100xxMB_4C.jpg) | 691404910002MB | SPEC
| 6 Dateien | 2 | Screwless | PCB | Nein | Horizontal | 10 to 24 (AWG) 5.26 to 0.205 (mm²) | WR-TBL Series 4049MB - 7.50 mm Screwless Spring Clamp Power Connector | 612690
| |
![](/components/media/o60612v214%20Single_Con_TBL_Screwless_7.jpg) | 691411910003 | SPEC
| 6 Dateien | 3 | Screwless | PCB | Nein | Horizontal | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry | – | |
![](/components/media/o78642v214%20Single_WR-TBL_6914049100xxB_4C.jpg) | 691404910003B | SPEC
| 6 Dateien | 3 | Screwless | PCB | Nein | Horizontal | 10 to 24 (AWG) 5.26 to 0.205 (mm²) | WR-TBL Series 4049B - 7.50 mm Screwless Spring Clamp Power Connector | – | |
![](/components/media/o78645v214%20Single_WR-TBL_6914049100xxMB_4C.jpg) | 691404910003MB | SPEC
| 6 Dateien | 3 | Screwless | PCB | Nein | Horizontal | 10 to 24 (AWG) 5.26 to 0.205 (mm²) | WR-TBL Series 4049MB - 7.50 mm Screwless Spring Clamp Power Connector | – | |
![](/components/media/o60612v214%20Single_Con_TBL_Screwless_7.jpg) | 691411910004 | SPEC
| 6 Dateien | 4 | Screwless | PCB | Nein | Horizontal | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry | – | |
![](/components/media/o60612v214%20Single_Con_TBL_Screwless_7.jpg) | 691411910005 | SPEC
| 6 Dateien | 5 | Screwless | PCB | Nein | Horizontal | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry | – | |
![](/components/media/o78642v214%20Single_WR-TBL_6914049100xxB_4C.jpg) | 691404910005B | SPEC
| 6 Dateien | 5 | Screwless | PCB | Nein | Horizontal | 10 to 24 (AWG) 5.26 to 0.205 (mm²) | WR-TBL Series 4049B - 7.50 mm Screwless Spring Clamp Power Connector | – | |
![](/components/media/o78645v214%20Single_WR-TBL_6914049100xxMB_4C.jpg) | 691404910005MB | SPEC
| 6 Dateien | 5 | Screwless | PCB | Nein | Horizontal | 10 to 24 (AWG) 5.26 to 0.205 (mm²) | WR-TBL Series 4049MB - 7.50 mm Screwless Spring Clamp Power Connector | – | |
![](/components/media/o60612v214%20Single_Con_TBL_Screwless_7.jpg) | 691411910006 | SPEC
| 6 Dateien | 6 | Screwless | PCB | Nein | Horizontal | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry | – | |
![](/components/media/o60612v214%20Single_Con_TBL_Screwless_7.jpg) | 691411910007 | SPEC
| 6 Dateien | 7 | Screwless | PCB | Nein | Horizontal | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry | – | |
![](/components/media/o60612v214%20Single_Con_TBL_Screwless_7.jpg) | 691411910008 | SPEC
| 6 Dateien | 8 | Screwless | PCB | Nein | Horizontal | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry | – | |
![](/components/media/o60612v214%20Single_Con_TBL_Screwless_7.jpg) | 691411910009 | SPEC
| 6 Dateien | 9 | Screwless | PCB | Nein | Horizontal | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry | – | |
![](/components/media/o60612v214%20Single_Con_TBL_Screwless_7.jpg) | 691411910010 | SPEC
| 6 Dateien | 10 | Screwless | PCB | Nein | Horizontal | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry | – | |
![](/components/media/o60612v214%20Single_Con_TBL_Screwless_7.jpg) | 691411910011 | SPEC
| 6 Dateien | 11 | Screwless | PCB | Nein | Horizontal | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry | – | |
![](/components/media/o60612v214%20Single_Con_TBL_Screwless_7.jpg) | 691411910012 | SPEC
| 6 Dateien | 12 | Screwless | PCB | Nein | Horizontal | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry | – | |