- WR-WTB 1.00 mm SMT Male Vertical Shrouded HeaderPins 2 bis 10 pcs |Gender Männlich |Montageart SMT
- WR-WTB 1.00 mm SMT Male Horizontal ShroudedPins 2 bis 10 pcs |Gender Männlich |Montageart SMT
- WR-WTB 1.00 mm Female Terminal HousingPins 2 bis 10 pcs |Gender Weiblich
- WR-WTB 1.00 mm Female Crimp TerminalGender Weiblich
- WR-WTB Pre-crimped wireGender Weiblich
- WR-WTB Manual Crimping ToolGender Werkzeug
- WR-WTB Manual Insulation StripperGender Werkzeug
- WR-WTB Automatic Crimping ToolGender Werkzeug
Artikel Nr. | Datenblatt | Downloads | Pins (pcs) | Raster (mm) | Gender | Typ | Montageart | IR 1 (A) | Arbeitsspannung (V (AC)) | PCB/Kabel/Panel | Kontaktwiderstand (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Verpackung | Produktserie | Design Kit | Werkzeuge | Zubehör | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 665002113322 | SPEC | 3 Dateien | 2 | 1 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 5 | – | – | Beutel | WR-WTB 1.00 mm Female Terminal Housing | 645001 | – | – | |
![]() | 665102131822 | SPEC | 6 Dateien | 2 | 1 | Männlich | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 4 | – | – | Tape and Reel | WR-WTB 1.00 mm SMT Male Horizontal Shrouded | 645001 | – | – | |
![]() | 665302124022 | SPEC | 6 Dateien | 2 | 1 | Männlich | Vertikal | SMT | 1 | 50 | PCB | 20 | max. | 4 | – | – | Tape and Reel with Cap | WR-WTB 1.00 mm SMT Male Vertical Shrouded Header | 645001 | – | – | |
![]() | 665003113322 | SPEC | 3 Dateien | 3 | 1 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 6 | – | – | Beutel | WR-WTB 1.00 mm Female Terminal Housing | 645001 | – | – | |
![]() | 665103131822 | SPEC | 6 Dateien | 3 | 1 | Männlich | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 5 | – | – | Tape and Reel | WR-WTB 1.00 mm SMT Male Horizontal Shrouded | 645001 | – | – | |
![]() | 665303124022 | SPEC | 6 Dateien | 3 | 1 | Männlich | Vertikal | SMT | 1 | 50 | PCB | 20 | max. | 5 | – | – | Tape and Reel with Cap | WR-WTB 1.00 mm SMT Male Vertical Shrouded Header | 645001 | – | – | |
![]() | 665004113322 | SPEC | 3 Dateien | 4 | 1 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 7 | – | – | Beutel | WR-WTB 1.00 mm Female Terminal Housing | 645001 | – | – | |
![]() | 665104131822 | SPEC | 6 Dateien | 4 | 1 | Männlich | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 6 | – | – | Tape and Reel | WR-WTB 1.00 mm SMT Male Horizontal Shrouded | 645001 | – | – | |
![]() | 665304124022 | SPEC | 6 Dateien | 4 | 1 | Männlich | Vertikal | SMT | 1 | 50 | PCB | 20 | max. | 6 | – | – | Tape and Reel with Cap | WR-WTB 1.00 mm SMT Male Vertical Shrouded Header | 645001 | – | – | |
![]() | 665005113322 | SPEC | 3 Dateien | 5 | 1 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 8 | – | – | Beutel | WR-WTB 1.00 mm Female Terminal Housing | 645001 | – | – | |
![]() | 665105131822 | SPEC | 6 Dateien | 5 | 1 | Männlich | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 7 | – | – | Tape and Reel | WR-WTB 1.00 mm SMT Male Horizontal Shrouded | 645001 | – | – | |
![]() | 665305124022 | SPEC | 6 Dateien | 5 | 1 | Männlich | Vertikal | SMT | 1 | 50 | PCB | 20 | max. | 7 | – | – | Tape and Reel with Cap | WR-WTB 1.00 mm SMT Male Vertical Shrouded Header | 645001 | – | – | |
![]() | 665006113322 | SPEC | 3 Dateien | 6 | 1 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 9 | – | – | Beutel | WR-WTB 1.00 mm Female Terminal Housing | 645001 | – | – | |
![]() | 665106131822 | SPEC | 6 Dateien | 6 | 1 | Männlich | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 8 | – | – | Tape and Reel | WR-WTB 1.00 mm SMT Male Horizontal Shrouded | 645001 | – | – | |
![]() | 665306124022 | SPEC | 6 Dateien | 6 | 1 | Männlich | Vertikal | SMT | 1 | 50 | PCB | 20 | max. | 8 | – | – | Tape and Reel with Cap | WR-WTB 1.00 mm SMT Male Vertical Shrouded Header | 645001 | – | – | |
![]() | 665008113322 | SPEC | 3 Dateien | 8 | 1 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 11 | – | – | Beutel | WR-WTB 1.00 mm Female Terminal Housing | 645001 | – | – | |
![]() | 665108131822 | SPEC | 6 Dateien | 8 | 1 | Männlich | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 10 | – | – | Tape and Reel | WR-WTB 1.00 mm SMT Male Horizontal Shrouded | 645001 | – | – | |
![]() | 665308124022 | SPEC | 6 Dateien | 8 | 1 | Männlich | Vertikal | SMT | 1 | 50 | PCB | 20 | max. | 10 | – | – | Tape and Reel with Cap | WR-WTB 1.00 mm SMT Male Vertical Shrouded Header | 645001 | – | – | |
![]() | 665010113322 | SPEC | 3 Dateien | 10 | 1 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 13 | – | – | Beutel | WR-WTB 1.00 mm Female Terminal Housing | 612690 645001 | – | – | |
![]() | 665110131822 | SPEC | 6 Dateien | 10 | 1 | Männlich | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 12 | – | – | Tape and Reel | WR-WTB 1.00 mm SMT Male Horizontal Shrouded | 612690 645001 | – | – | |
![]() | 665310124022 | SPEC | 6 Dateien | 10 | 1 | Männlich | Vertikal | SMT | 1 | 50 | PCB | 20 | max. | 12 | – | – | Tape and Reel with Cap | WR-WTB 1.00 mm SMT Male Vertical Shrouded Header | 612690 645001 | – | – | |
![]() | 665100130115 | SPEC | – | – | 1 | Weiblich | Pre-crimped Cable | – | – | – | Kabel | – | – | 150 | 30 (AWG) | – | Beutel | WR-WTB Pre-crimped wire | – | – | – | |
![]() | 665165128130 | SPEC | – | – | 1 | Weiblich | Pre-crimped Cable | – | – | – | Kabel | – | – | 300 | 28 (AWG) | – | Beutel | WR-WTB Pre-crimped wire | – | – | – | |
![]() | 600665232280 | SPEC | – | – | 1 | Werkzeug | Crimping Tool | – | – | – | – | – | – | – | – | – | – | WR-WTB Manual Crimping Tool | – | WR-WTB 1.00 mm Female Crimp Terminal | 66500113722 66510113722 | |
![]() | 600002 | SPEC | 1 Dateien | – | – | Werkzeug | Insulation Stripper | – | – | – | Kabel | – | – | – | – | – | – | WR-WTB Manual Insulation Stripper | – | – | – | |
![]() | 66500113722 | SPEC | 3 Dateien | – | 1 | Weiblich | Crimp Terminal | – | 1 | 50 | Kabel | 20 | max. | – | 28 to 32 (AWG) | 0.081 to 0.032 (mm²) | große Rolle | WR-WTB 1.00 mm Female Crimp Terminal | – | 600665401 600665232280 | – | |
![]() | 66500113722DEC | SPEC | 3 Dateien | – | 1 | Weiblich | Crimp Terminal | – | 1 | 50 | Kabel | 20 | max. | – | 28 to 32 (AWG) | 0.081 to 0.032 (mm²) | Beutel | WR-WTB 1.00 mm Female Crimp Terminal | 612690 645001 | – | – | |
![]() | 66510113722 | SPEC | 3 Dateien | – | 1 | Weiblich | Crimp Terminal | – | 1 | 50 | Kabel | 20 | max. | – | 28 to 32 (AWG) | 0.081 to 0.032 (mm²) | kleine Rolle | WR-WTB 1.00 mm Female Crimp Terminal | – | 600665401 600665232280 | – | |
![]() | 600665401 | SPEC | 3 Dateien | – | 1 | Werkzeug | Mini Applikator | – | – | – | – | – | – | – | – | – | – | WR-WTB Automatic Crimping Tool | – | WR-WTB 1.00 mm Female Crimp Terminal | 66500113722 66510113722 | |
![]() | 600665401001 | SPEC | – | – | 1 | Werkzeug | Ersatzteile | – | – | – | – | – | – | – | – | – | – | WR-WTB Automatic Crimping Tool | – | 600665401 | – |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | Pins (pcs) | Raster (mm) | Gender | Typ | Montageart | IR 1 (A) | Arbeitsspannung (V (AC)) | PCB/Kabel/Panel | Kontaktwiderstand (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Verpackung | Produktserie | Design Kit | Werkzeuge | Zubehör | Muster |
---|