ÜbersichtAlle ProduktbereicheProduktbereichElektromechanische BauelementeProduktgruppeREDCUBE TerminalsProduktfamilieREDCUBE THRProduktunterfamilieTHR with internal thread

Nach Werten filtern

Artikel Nr. Daten­blatt DownloadsW
(mm)
H
(mm)
TiTl
(mm)
Pins
(pcs)
ProduktserieDesign Kit Muster
74650073SPEC
6 Dateien 7 3 M3 2.5 4WP-THRBU REDCUBE THR with internal through-hole thread746701
74650073RSPEC
6 Dateien 7 3 M3 2.5 4WP-THRBU REDCUBE THR with internal through-hole thread
74650074SPEC
6 Dateien 7 3 M4 2.5 4WP-THRBU REDCUBE THR with internal through-hole thread
74650074RSPEC
6 Dateien 7 3 M4 2.5 4WP-THRBU REDCUBE THR with internal through-hole thread
74650173SPEC
6 Dateien 7 6 M3 3.5 4WP-THRBU REDCUBE THR with internal blind-hole thread
74650173RSPEC
6 Dateien 7 6 M3 3.5 4WP-THRBU REDCUBE THR with internal blind-hole thread
74650174SPEC
6 Dateien 7 6.5 M4 4 4WP-THRBU REDCUBE THR with internal blind-hole thread
74650174RSPEC
6 Dateien 7 6.5 M4 4 4WP-THRBU REDCUBE THR with internal blind-hole thread
74650094SPEC
6 Dateien 10 3.5 M4 3 8WP-THRBU REDCUBE THR with internal through-hole thread746701
74650094RSPEC
6 Dateien 10 3.5 M4 3 8WP-THRBU REDCUBE THR with internal through-hole thread
74655095SPEC
6 Dateien 10 4 M5 3.5 8WP-THRBU REDCUBE THR with internal through-hole thread
74655095RSPEC
6 Dateien 10 4 M5 3.5 8WP-THRBU REDCUBE THR with internal through-hole thread
74650194SPEC
6 Dateien 10 7 M4 4 9WP-THRBU REDCUBE THR with internal blind-hole thread
74650194RSPEC
6 Dateien 10 7 M4 4 9WP-THRBU REDCUBE THR with internal blind-hole thread
74650195SPEC
6 Dateien 10 7 M5 4 9WP-THRBU REDCUBE THR with internal blind-hole thread746701
74650195RSPEC
6 Dateien 10 7 M5 4 9WP-THRBU REDCUBE THR with internal blind-hole thread
Muster
Artikel Nr. Daten­blatt DownloadsW
(mm)
H
(mm)
TiTl
(mm)
Pins
(pcs)
ProduktserieDesign Kit Muster