Material Properties | |
---|---|
Actuator Material | PBT |
Actuator Flammability Rating | UL94 V-0 |
Frame Material | PBT |
Frame Flammability Rating | UL94 V-0 |
Moveable Contact Material | Silver |
Stationary Contact Material | Silver |
Terminal Material | Copper Alloy |
Terminal Plating | Silver |
Electrical Properties | |
---|---|
Contact Resistance Initial | 30 mΩ |
Contact Resistance After Life Test | 5 Ω |
RISO | 100 MΩ |
Mechanical Properties | |
---|---|
Electrical Life | 100000 Cycles |
Schematic | SPDT |
Over travel | 0.8 mm |
Movement Differential | 0.8 mm |
General Information | |
---|---|
Operating Temperature | 0 °C up to +105 °C |
Packaging Properties | |
---|---|
Packaging | Tray |
Certification | |
---|---|
UL Approval | E483308 |
ENEC 15 Approval | ENEC-04881 |
Products
Order Code | Datasheet | Downloads | Status | Operation Force (gf) | Operating Position (mm) | Samples | |
---|---|---|---|---|---|---|---|
![]() | 463093393403 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 55 | 14.9 |
Order Code | Datasheet | |
---|---|---|
![]() | 463093393403 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Operation Force (gf) | Operating Position (mm) | Samples |
---|