Micro Switches
- WS-MITV THT Terminal with Actuator Micro Switch, 12.8 x 5.8 mmOperation Force 150 g |RISO 100 MΩ |Mechanical Life 1000000 Cycles
- WS-MITV THT Terminal with Roller Lever Micro Switch, 12.8 x 5.8 mmOperation Force 80 g |RISO 100 MΩ |Mechanical Life 1000000 Cycles
- WS-MITV THT Terminal with Lever Micro Switch, 12.8 x 5.8 mmOperation Force 80 g |RISO 100 MΩ |Mechanical Life 1000000 Cycles
- WS-MITV THT Terminal with Actuator, Right Angle Operation Micro Switch, 12.8 x 5.8 mmOperation Force 150 g |RISO 100 MΩ |Mechanical Life 1000000 Cycles
- WS-MITV THT Terminal with Roller Lever, Right Angle Operation Micro Switch, 12.8 x 5.8 mmOperation Force 80 g |RISO 100 MΩ |Mechanical Life 1000000 Cycles
- WS-MITV THT Terminal with Lever, Right Angle Operation Micro Switch, 12.8 x 5.8 mmOperation Force 80 g |RISO 100 MΩ |Mechanical Life 1000000 Cycles