Size | Dimensions | ||
---|---|---|---|
NEW | MCX Jack ┃MCX Jack |
Characteristics
- Interface: IEC 61169-36
- Mating cycles: 500 cycles
- Impedance: 50Ω
- Plating: Gold
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Outdoor or humidity environment
Products
MCX Jack ┃MCX Jack
Order Code | Datasheet | Downloads | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Orientation Type | Operating Temperature | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
64406106111000 | SPEC | 3 files | MCX | Jack | MCX | Jack | DC~6 GHz | Straight | -55 °C up to +155 °C |
Order Code | Datasheet | |
---|---|---|
64406106111000 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Orientation Type | Operating Temperature | Samples |
---|