Size | Dimensions | ||
---|---|---|---|
NEW | MMCX Jack ┃MMCX Jack |
Characteristics
- Interface: IEC61169-52
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Plating: Gold
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Outdoor or humidity environment
Products
MMCX Jack ┃MMCX Jack
Order Code | Datasheet | Downloads | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Orientation Type | Operating Temperature | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 64460160111000 | SPEC | 3 files | MMCX | Jack | MMCX | Jack | DC~6 GHz | Straight | -55 °C up to +155 °C |
Order Code | Datasheet | |
---|---|---|
![]() | 64460160111000 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Orientation Type | Operating Temperature | Samples |
---|