| Size | Dimensions | |
|---|---|---|
| SMA Plug | SMB Plug | ||
| SMA Plug | SMB Jack | ||
| SMA Jack | SMB Plug | ||
| SMA Jack | SMB Jack |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Plating: Gold
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Outdoor or humidity environment
Products
All
SMA Plug | SMB Plug
SMA Plug | SMB Jack
SMA Jack | SMB Plug
SMA Jack | SMB Jack
| Order Code | Datasheet | Downloads | Status | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Orientation Type | Operating Temperature | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 64403216211000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | SMA | Plug | SMB | Plug | DC~4 GHz | Straight | -65 °C up to +165 °C | |
![]() | 64403216111000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | SMA | Plug | SMB | Jack | DC~4 GHz | Straight | -65 °C up to +165 °C | |
![]() | 64403116211000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | SMA | Jack | SMB | Plug | DC~4 GHz | Straight | -65 °C up to +165 °C | |
![]() | 64403116111000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | SMA | Jack | SMB | Jack | DC~4 GHz | Straight | -65 °C up to +165 °C |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Orientation Type | Operating Temperature | Samples |
|---|