Size | Dimensions | ||
---|---|---|---|
NEW | SMB Plug I SMB Plug | ||
NEW | SMB Jack I SMB Plug | ||
NEW | SMB Jack I SMB Jack |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Plating: Gold
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Outdoor or humidity environment
Products
All
SMB Plug I SMB Plug
SMB Jack I SMB Plug
SMB Jack I SMB Jack
Order Code | Datasheet | Downloads | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Orientation Type | Operating Temperature | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 64416216211000 | SPEC | 3 files | SMB | Plug | SMB | Plug | DC~4 GHz | Straight | -65 °C up to +165 °C | |
![]() | 64416216111000 | SPEC | 3 files | SMB | Plug | SMB | Jack | DC~4 GHz | Straight | -65 °C up to +165 °C | |
![]() | 64416116111000 | SPEC | 3 files | SMB | Jack | SMB | Jack | DC~4 GHz | Straight | -65 °C up to +165 °C |
Samples |
---|
Order Code | Datasheet | Downloads | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Orientation Type | Operating Temperature | Samples |
---|