Size | Dimensions | ||
---|---|---|---|
NEW | SMP Jack I SMP Jack 6.45mm | ||
NEW | SMP Jack I SMP Jack 11.4mm |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle Full Detent: 100 Cycles
- Mating Cycle Limited Detent: 500 Cycles
- Mating Cycle Smooth Bore: 1000 Cycles
- Impedance: 50Ω
- Plating: Gold
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Outdoor or humidity environment
Products
All
SMP Jack I SMP Jack 6.45mm
SMP Jack I SMP Jack 11.4mm
Order Code | Datasheet | Downloads | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Orientation Type | Operating Temperature | Suitable for | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 64401101121002 | SPEC | 3 files | SMP | Jack | SMP | Jack | DC~18 GHz | Straight | -65 °C up to +165 °C | WR-ToolRF SMP Extraction Tool | 601001 | |
![]() | 64401101121003 | SPEC | 3 files | SMP | Jack | SMP | Jack | DC~18 GHz | Straight | -65 °C up to +165 °C | WR-ToolRF SMP Extraction Tool | 601001 |
Samples |
---|
Order Code | Datasheet | Downloads | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Orientation Type | Operating Temperature | Suitable for | Design Kit | Samples |
---|
Use with
Assortments
Articles from this product series can be found in the following assortments: