General Information | |
---|---|
Operating Temperature | -30 °C up to + 85 °C including temp rise |
Material | Phosphor Bronze |
Surface | Nickel (Ni); Tin |
Products
Order Code | Datasheet | Downloads | Battery Type | Mount | Packaging | Samples | |
---|---|---|---|---|---|---|---|
![]() | 79523141 | SPEC | 6 files | 2016,2020,2025,2032 | SMT | Tape and Reel | |
![]() | 79523211 | SPEC | 6 files | 2016,2020,2025,2032 | THT | Bag | |
![]() | 79523151 | SPEC | 7 files | 2025,2032 | SMT | Reel | |
![]() | 79573131 | SPEC | 6 files | 2430 | SMT | Bag | |
![]() | 79573231 | SPEC | 6 files | 2430 | THT | Bag | |
![]() | 79573141 | SPEC | 6 files | 2430 | SMT | Reel |
Samples |
---|
Order Code | Datasheet | Downloads | Battery Type | Mount | Packaging | Samples |
---|