Properties | |
---|---|
Operating Temperature | -30 °C up to + 85 °C including temp rise |
Material | Phosphor Bronze |
Surface | Nickel (Ni); Tin |
Products
Order Code | Datasheet | Downloads | Status | Battery Type | Mount | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|
79523141 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2016,2020,2025,2032 | SMT | Tape and Reel | ||
79523211 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2016,2020,2025,2032 | THT | Bag | ||
79523151 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2025,2032 | SMT | Reel | ||
79573131 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2430 | SMT | Bag | ||
79573231 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2430 | THT | Bag | ||
79573141 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2430 | SMT | Reel |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Battery Type | Mount | Packaging | Samples |
---|