| Size | Dimensions | Mount | ||
|---|---|---|---|---|
| Right Angle Plug | - | |||
| Straight Plug | - | |||
| NEW | Straight Jack | - | ||
| NEW | Straight Bulkhead Jack | Crimp |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Insulation Resistance: 5000MΩ(min.)
- Withstanding Voltage: 1500Vrms(min.)
- Plating: Nickel and Gold
- Mating: bayonet lock
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- High power machinery
- Outdoor or humidity environment
Products
All
Right Angle Plug
Straight Plug
Straight Jack
Straight Bulkhead Jack
| Order Code | Datasheet | Manual | Downloads | Status | Cable Type | Cable | f | Center Contact | Operating Temperature | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60736022210120 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Flexible | RG58/141/LL195 | DC~4 GHz | – | -65 °C up to +165 °C | 607701 | ||
![]() | 60746022210120 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Flexible | RG58/141/LL195 | DC~4 GHz | Ø 1,1 | -40 °C up to +85 °C | 607701 | ||
![]() | 60736022210320 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Flexible | RG174/316/188 | DC~4 GHz | – | -40 °C up to +85 °C | 607701 630690 | ||
![]() | 60745022510320 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Flexible | RG174/316/188 | DC~4 GHz | Ø 0,6 | -65 °C up to +165 °C | 607701 | ||
![]() | 60725022510320 | SPEC | – | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Flexible | RG174/316/188 | DC~4 GHz | Ø 0,6 | -65 °C up to +165 °C | – | ||
![]() | 60726022410120 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Flexible | RG58/141/LL195 | DC~4 GHz | Ø 1,05 | -65 °C up to +165 °C | – | ||
![]() | 60725522510320 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Flexible | RG174/316/188 | DC~4 GHz | Ø 0,6 | -65 °C up to +165 °C | – | ||
![]() | 60726522410120 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Flexible | RG58/141/LL195 | DC~4 GHz | Ø 1,05 | -65 °C up to +165 °C | – | ||
![]() | 60725522510420 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Flexible | RG178/RG196 | DC~4 GHz | Ø 0,4 | -65 °C up to +165 °C | – | ||
![]() | 60725522512120 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Flexible | 1.13 | DC~4 GHz | Ø 0,4 | -65 °C up to +165 °C | – | ||
![]() | 60725522512220 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Flexible | 1.32 | DC~4 GHz | Ø 0,4 | -65 °C up to +165 °C | – | ||
![]() | 60725522512320 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Flexible | 1.37 | DC~4 GHz | Ø 0,4 | -65 °C up to +165 °C | – |
| Order Code | Datasheet | |
|---|---|---|
![]() | 60736022210120 | SPEC |
![]() | 60746022210120 | SPEC |
![]() | 60736022210320 | SPEC |
![]() | 60745022510320 | SPEC |
![]() | 60725022510320 | SPEC |
![]() | 60726022410120 | SPEC |
![]() | 60725522510320 | SPEC |
![]() | 60726522410120 | SPEC |
![]() | 60725522510420 | SPEC |
![]() | 60725522512120 | SPEC |
![]() | 60725522512220 | SPEC |
![]() | 60725522512320 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Manual | Downloads | Status | Cable Type | Cable | f | Center Contact | Operating Temperature | Design Kit | Samples |
|---|
Suitable for
Assortments
Articles from this product series can be found in the following assortments: