Size | Dimensions | ||
---|---|---|---|
NEW | Straight Plug ⅼ Straight Plug | ||
NEW | Straight Plug ⅼ Straight Bulkhead Jack | ||
NEW | Right Angle Plug ⅼ Right Angle Plug | ||
NEW | Right Angle Plug ⅼ Straight Plug |
Characteristics
- Interface: IEC 61169-36
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Insulation Resistance: 1000M Ohm (min)
- Withstanding Voltage: 750 Vrms (min.)
- Mating: Snap on
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Electronic consumers and device
Products
All
Straight Plug ⅼ Straight Plug
Straight Plug ⅼ Straight Bulkhead Jack
Right Angle Plug ⅼ Right Angle Plug
Right Angle Plug ⅼ Straight Plug
Order Code | Datasheet | Downloads | Status | Cable | Cable Type | Nominal Cable Length (mm) | f | Nominal Outer Cable Diameter (mm) | Min. Bend Radius (mm) | Operating Temperature | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 65506506515303 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-174/U | Flexible | 152.4 | DC~1 GHz | 2.7 | 30 | -20 °C up to +80 °C | |
![]() | 65506506515304 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-178/U | Flexible | 152.4 | DC~3 GHz | 1.8 | 10.2 | -55 °C up to +155 °C | |
![]() | 65506506515305 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316/U | Flexible | 152.4 | DC~6 GHz | 2.49 | 12.7 | -55 °C up to +155 °C | |
![]() | 65506606515303 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-174/U | Flexible | 152.4 | DC~1 GHz | 2.7 | 30 | -20 °C up to +80 °C | |
![]() | 65506606515304 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-178/U | Flexible | 152.4 | DC~3 GHz | 1.8 | 10.2 | -55 °C up to +155 °C | |
![]() | 65506606515305 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316/U | Flexible | 152.4 | DC~6 GHz | 2.49 | 12.7 | -55 °C up to +155 °C | |
![]() | 65506506215303 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-174/U | Flexible | 152.4 | DC~1 GHz | 2.7 | 30 | -20 °C up to +80 °C | |
![]() | 65506506215304 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-178/U | Flexible | 152.4 | DC~3 GHz | 1.8 | 10.2 | -55 °C up to +155 °C | |
![]() | 65506506215305 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316/U | Flexible | 152.4 | DC~6 GHz | 2.49 | 12.7 | -55 °C up to +155 °C | |
![]() | 65502110315301 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-174/U | Flexible | 152.4 | DC~1 GHz | 2.7 | 30 | -20 °C up to +80 °C | |
![]() | 65502110415301 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | RG-178/U | Flexible | 152.4 | DC~3 GHz | 1.8 | 10.2 | -55 °C up to +155 °C | |
![]() | 65502110515301 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316/U | Flexible | 152.4 | DC~6 GHz | 2.49 | 12.7 | -55 °C up to +155 °C |
Order Code | Datasheet | |
---|---|---|
![]() | 65506506515303 | SPEC |
![]() | 65506506515304 | SPEC |
![]() | 65506506515305 | SPEC |
![]() | 65506606515303 | SPEC |
![]() | 65506606515304 | SPEC |
![]() | 65506606515305 | SPEC |
![]() | 65506506215303 | SPEC |
![]() | 65506506215304 | SPEC |
![]() | 65506506215305 | SPEC |
![]() | 65502110315301 | SPEC |
![]() | 65502110415301 | SPEC |
![]() | 65502110515301 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Cable | Cable Type | Nominal Cable Length (mm) | f | Nominal Outer Cable Diameter (mm) | Min. Bend Radius (mm) | Operating Temperature | Samples |
---|