Size | Dimensions | |
---|---|---|
Straight Plug | Straight Plug | ||
Straight Plug | Right Angle Plug | ||
Straight Plug | Straight Bulkhead Jack | ||
Right Angle Plug | Right Angle Plug | ||
Right Angle Plug | Straight Bulkhead Jack |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Insulation Resistance: 5000M Ω (min.)
- Withstanding Voltage: 1000 Vrms (min.)
- Mating: Screw (Recommended by torque wrench tool)
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Electronic consumers and device
Products
All
Straight Plug | Straight Plug
Straight Plug | Right Angle Plug
Straight Plug | Straight Bulkhead Jack
Right Angle Plug | Right Angle Plug
Right Angle Plug | Straight Bulkhead Jack
Order Code | Datasheet | Downloads | Status | Cable | Cable Type | Nominal Cable Length (mm) | f | Nominal Outer Cable Diameter (mm) | Min. Bend Radius (mm) | Operating Temperature | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 65503503515308 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | .085" | Hand-Formable | 152.4 | DC~18 GHz | 2.15 | 6 | -65 °C up to +165 °C | 748001 | |
![]() | 65503503530508 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | .085" | Hand-Formable | 304.8 | DC~18 GHz | 2.15 | 6 | -65 °C up to +165 °C | – | |
![]() | 65503503615308 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | .085" | Hand-Formable | 152.4 | DC~18 GHz | 2.15 | 6 | -65 °C up to +165 °C | – | |
![]() | 65503503630508 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | .085" | Hand-Formable | 304.8 | DC~18 GHz | 2.15 | 6 | -65 °C up to +165 °C | – | |
![]() | 65503503215308 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | .085" | Hand-Formable | 152.4 | DC~18 GHz | 2.15 | 6 | -65 °C up to +165 °C | – | |
![]() | 65503503230508 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | .085" | Hand-Formable | 304.8 | DC~18 GHz | 2.15 | 6 | -65 °C up to +165 °C | – | |
![]() | 65503603215308 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | .085" | Hand-Formable | 152.4 | DC~18 GHz | 2.15 | 6 | -65 °C up to +165 °C | – | |
![]() | 65503603230508 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | .085" | Hand-Formable | 304.8 | DC~18 GHz | 2.15 | 6 | -65 °C up to +165 °C | – | |
![]() | 65503503515307 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | .141" | Hand-Formable | 152.4 | DC~18 GHz | 3.58 | 10 | -65 °C up to +165 °C | – | |
![]() | 65503503530507 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | .141" | Hand-Formable | 304.8 | DC~18 GHz | 3.58 | 10 | -65 °C up to +165 °C | – | |
![]() | 65503503615307 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | .141" | Hand-Formable | 152.4 | DC~12.4 GHz | 3.58 | 10 | -65 °C up to +165 °C | – | |
![]() | 65503503630507 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | .141" | Hand-Formable | 304.8 | DC~12.4 GHz | 3.58 | 10 | -65 °C up to +165 °C | – | |
![]() | 65503503215307 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | .141" | Hand-Formable | 152.4 | DC~18 GHz | 3.58 | 10 | -65 °C up to +165 °C | – | |
![]() | 65503503230507 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | .141" | Hand-Formable | 304.8 | DC~18 GHz | 3.58 | 10 | -65 °C up to +165 °C | – | |
![]() | 65503603215307 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | .141" | Hand-Formable | 152.4 | DC~12.4 GHz | 3.58 | 10 | -65 °C up to +165 °C | – | |
![]() | 65503603230507 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | .141" | Hand-Formable | 304.8 | DC~12.4 GHz | 3.58 | 10 | -65 °C up to +165 °C | – | |
![]() | 65503503515301 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-58 C/U | Flexible | 152.4 | DC~1 GHz | 4.95 | 49.5 | -20 °C up to +80 °C | – | |
![]() | 65503503530501 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-58 C/U | Flexible | 304.8 | DC~1 GHz | 4.95 | 49.5 | -20 °C up to +80 °C | – | |
![]() | 65503503515302 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-142/U | Flexible | 152.4 | DC~6 GHz | 4.95 | 25.4 | -55 °C up to +165 °C | – | |
![]() | 65503503530502 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-142/U | Flexible | 304.8 | DC~6 GHz | 4.95 | 25.4 | -55 °C up to +165 °C | – | |
![]() | 65503503515303 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-174/U | Flexible | 152.4 | DC~1 GHz | 2.7 | 30 | -20 °C up to +80 °C | – | |
![]() | 65503503530503 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-174/U | Flexible | 304.8 | DC~1 GHz | 2.7 | 30 | -20 °C up to +80 °C | – | |
![]() | 65503503515305 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316/U | Flexible | 152.4 | DC~6 GHz | 2.49 | 12.7 | -55 °C up to +165 °C | – | |
![]() | 65503503530505 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316/U | Flexible | 304.8 | DC~6 GHz | 2.49 | 12.7 | -55 °C up to +165 °C | – | |
![]() | 65503503515306 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316 DB | Flexible | 152.4 | DC~6 GHz | 2.9 | 15.3 | -55 °C up to +165 °C | – | |
![]() | 65503503530506 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316 DB | Flexible | 304.8 | DC~6 GHz | 2.9 | 15.3 | -55 °C up to +165 °C | – | |
![]() | 65503503615301 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-58 C/U | Flexible | 152.4 | DC~1 GHz | 4.95 | 49.5 | -20 °C up to +80 °C | – | |
![]() | 65503503630501 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-58 C/U | Flexible | 304.8 | DC~1 GHz | 4.95 | 49.5 | -20 °C up to +80 °C | – | |
![]() | 65503503630502 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-142/U | Flexible | 304.8 | DC~6 GHz | 4.95 | 25.4 | -55 °C up to +165 °C | – | |
![]() | 65503503615302 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-142/U | Flexible | 152.4 | DC~6 GHz | 4.95 | 25.4 | -55 °C up to +165 °C | – | |
![]() | 65503503615303 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-174/U | Flexible | 152.4 | DC~1 GHz | 2.7 | 30 | -20 °C up to +80 °C | – | |
![]() | 65503503630503 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-174/U | Flexible | 304.8 | DC~1 GHz | 2.7 | 30 | -20 °C up to +80 °C | – | |
![]() | 65503503615305 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316/U | Flexible | 152.4 | DC~6 GHz | 2.49 | 12.7 | -55 °C up to +165 °C | – | |
![]() | 65503503630505 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316/U | Flexible | 304.8 | DC~6 GHz | 2.49 | 12.7 | -55 °C up to +165 °C | – | |
![]() | 65503503615306 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316 DB | Flexible | 152.4 | DC~6 GHz | 2.9 | 15.3 | -55 °C up to +165 °C | – | |
![]() | 65503503630506 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316 DB | Flexible | 304.8 | DC~6 GHz | 2.9 | 15.3 | -55 °C up to +165 °C | – | |
![]() | 65503503215301 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-58 C/U | Flexible | 152.4 | DC~1 GHz | 4.95 | 49.5 | -20 °C up to +80 °C | – | |
![]() | 65503503230501 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-58 C/U | Flexible | 304.8 | DC~1 GHz | 4.95 | 49.5 | -20 °C up to +80 °C | – | |
![]() | 65503503215302 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-142/U | Flexible | 152.4 | DC~6 GHz | 2.7 | 25.4 | -55 °C up to +165 °C | – | |
![]() | 65503503230502 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-142/U | Flexible | 304.8 | DC~6 GHz | 4.95 | 25.4 | -55 °C up to +165 °C | – | |
![]() | 65503503215303 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-174/U | Flexible | 152.4 | DC~1 GHz | 2.7 | 30 | -20 °C up to +80 °C | – | |
![]() | 65503503230503 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-174/U | Flexible | 304.8 | DC~1 GHz | 2.7 | 30 | -20 °C up to +80 °C | – | |
![]() | 65503503215305 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316/U | Flexible | 152.4 | DC~6 GHz | 2.49 | 12.7 | -55 °C up to +165 °C | – | |
![]() | 65503503230505 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316/U | Flexible | 304.8 | DC~6 GHz | 2.49 | 12.7 | -55 °C up to +165 °C | – | |
![]() | 65503503215306 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316 DB | Flexible | 152.4 | DC~6 GHz | 2.9 | 15.3 | -55 °C up to +165 °C | – | |
![]() | 65503503230506 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316 DB | Flexible | 304.8 | DC~6 GHz | 2.9 | 15.3 | -55 °C up to +165 °C | – | |
![]() | 65503603215301 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-58 C/U | Flexible | 152.4 | DC~1 GHz | 4.95 | 49.5 | -20 °C up to +80 °C | – | |
![]() | 65503603230501 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-58 C/U | Flexible | 304.8 | DC~1 GHz | 4.95 | 49.5 | -20 °C up to +80 °C | – | |
![]() | 65503603215302 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-142/U | Flexible | 152.4 | DC~6 GHz | 4.95 | 25.4 | -55 °C up to +165 °C | – | |
![]() | 65503603230502 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-142/U | Flexible | 304.8 | DC~6 GHz | 4.95 | 25.4 | -55 °C up to +165 °C | – | |
![]() | 65503603215303 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-174/U | Flexible | 152.4 | DC~1 GHz | 2.7 | 30 | -20 °C up to +80 °C | – | |
![]() | 65503603230503 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-174/U | Flexible | 304.8 | DC~1 GHz | 2.7 | 30 | -20 °C up to +80 °C | – | |
![]() | 65503603215305 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316/U | Flexible | 152.4 | DC~6 GHz | 2.49 | 12.7 | -55 °C up to +165 °C | – | |
![]() | 65503603230505 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316/U | Flexible | 304.8 | DC~6 GHz | 2.49 | 12.7 | -55 °C up to +165 °C | – | |
![]() | 65503603215306 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316 DB | Flexible | 152.4 | DC~6 GHz | 2.9 | 15.3 | -55 °C up to +165 °C | – | |
![]() | 65503603230506 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316 DB | Flexible | 304.8 | DC~6 GHz | 2.9 | 15.3 | -55 °C up to +165 °C | – | |
![]() | 655035035100003 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-174/U | Flexible | 1000 | DC~1 GHz | 2.7 | 30 | -20 °C up to +80 °C | – | |
![]() | 655035035200003 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-174/U | Flexible | 2000 | DC~1 GHz | 2.7 | 30 | -20 °C up to +80 °C | – | |
![]() | 655035032100003 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-174/U | Flexible | 1000 | DC~1 GHz | 2.7 | 30 | -20 °C up to +80 °C | – | |
![]() | 65501510315301 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-174/U | Flexible | 152.4 | DC~1 GHz | 2.7 | 30 | -20 °C up to +80 °C | – | |
![]() | 65501510330501 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-174/U | Flexible | 304.8 | DC~1 GHz | 2.7 | 30 | -20 °C up to +80 °C | – | |
![]() | 65501510515301 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316/U | Flexible | 152.4 | DC~6 GHz | 2.49 | 12.7 | -55 °C up to +165 °C | – | |
![]() | 65501510530501 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-316/U | Flexible | 304.8 | DC~6 GHz | 2.49 | 12.7 | -55 °C up to +165 °C | – | |
![]() | 655035032200003 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | RG-174/U | Flexible | 2000 | DC~1 GHz | 2.7 | 30 | -20 °C up to +80 °C | – |
Order Code | Datasheet | |
---|---|---|
![]() | 65503503515308 | SPEC |
![]() | 65503503530508 | SPEC |
![]() | 65503503615308 | SPEC |
![]() | 65503503630508 | SPEC |
![]() | 65503503215308 | SPEC |
![]() | 65503503230508 | SPEC |
![]() | 65503603215308 | SPEC |
![]() | 65503603230508 | SPEC |
![]() | 65503503515307 | SPEC |
![]() | 65503503530507 | SPEC |
![]() | 65503503615307 | SPEC |
![]() | 65503503630507 | SPEC |
![]() | 65503503215307 | SPEC |
![]() | 65503503230507 | SPEC |
![]() | 65503603215307 | SPEC |
![]() | 65503603230507 | SPEC |
![]() | 65503503515301 | SPEC |
![]() | 65503503530501 | SPEC |
![]() | 65503503515302 | SPEC |
![]() | 65503503530502 | SPEC |
![]() | 65503503515303 | SPEC |
![]() | 65503503530503 | SPEC |
![]() | 65503503515305 | SPEC |
![]() | 65503503530505 | SPEC |
![]() | 65503503515306 | SPEC |
![]() | 65503503530506 | SPEC |
![]() | 65503503615301 | SPEC |
![]() | 65503503630501 | SPEC |
![]() | 65503503630502 | SPEC |
![]() | 65503503615302 | SPEC |
![]() | 65503503615303 | SPEC |
![]() | 65503503630503 | SPEC |
![]() | 65503503615305 | SPEC |
![]() | 65503503630505 | SPEC |
![]() | 65503503615306 | SPEC |
![]() | 65503503630506 | SPEC |
![]() | 65503503215301 | SPEC |
![]() | 65503503230501 | SPEC |
![]() | 65503503215302 | SPEC |
![]() | 65503503230502 | SPEC |
![]() | 65503503215303 | SPEC |
![]() | 65503503230503 | SPEC |
![]() | 65503503215305 | SPEC |
![]() | 65503503230505 | SPEC |
![]() | 65503503215306 | SPEC |
![]() | 65503503230506 | SPEC |
![]() | 65503603215301 | SPEC |
![]() | 65503603230501 | SPEC |
![]() | 65503603215302 | SPEC |
![]() | 65503603230502 | SPEC |
![]() | 65503603215303 | SPEC |
![]() | 65503603230503 | SPEC |
![]() | 65503603215305 | SPEC |
![]() | 65503603230505 | SPEC |
![]() | 65503603215306 | SPEC |
![]() | 65503603230506 | SPEC |
![]() | 655035035100003 | SPEC |
![]() | 655035035200003 | SPEC |
![]() | 655035032100003 | SPEC |
![]() | 65501510315301 | SPEC |
![]() | 65501510330501 | SPEC |
![]() | 65501510515301 | SPEC |
![]() | 65501510530501 | SPEC |
![]() | 655035032200003 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Cable | Cable Type | Nominal Cable Length (mm) | f | Nominal Outer Cable Diameter (mm) | Min. Bend Radius (mm) | Operating Temperature | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: