Applications
- Self-adhesive tape eases mounting on plane subface
General Information | |
---|---|
Operating Temperature | -30 °C up to +85 °C |
Material | PA66 |
Color | Natural |
Flammability Rating | UL94 V-2 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Assortments
Articles from this product series can be found in the following assortments: