Applications
- Rounded cable flip
- Fix with snap rivet or screw
- Cable damage is prevented by the rounded edges
- Very rugged, although it is 70% lighter than metal
General Information | |
---|---|
Operating Temperature | -30 °C up to +85 °C |
Material | Nylon 66 |
Color | Natural |
Flammability Rating | UL94 V-2 |
Packaging Properties | |
---|---|
Packaging | Bulk |
Products
Order Code | Datasheet | Downloads | Status | L1 (mm) | W (mm) | Ø D (mm) | Ø ID closed (mm) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
![]() | 500912500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6.4 | 6.3 | 3.7 | 3.5 | – | |
![]() | 500910500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 6.5 | 3.8 | 3 | 700999 | |
![]() | 500911000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 9.2 | 5.4 | 3 | – | |
![]() | 500911500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8.5 | 9.9 | 4.4 | 3 | – | |
![]() | 500912000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8.9 | 13.2 | 5.4 | 3 | – | |
![]() | 500913000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10.2 | 10 | 5.4 | 4.5 | 700999 | |
![]() | 500913500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10.2 | 9.3 | 5 | 6.2 | – | |
![]() | 500914000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10.5 | 9.5 | 5 | 7.6 | – | |
![]() | 500914500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 9.5 | 3.2 | 8.3 | – | |
![]() | 500915000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12.4 | 9.5 | 4.8 | 9 | 700999 | |
![]() | 500915500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 13.2 | 12.3 | 5.4 | 9 | – | |
![]() | 500916000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14.8 | 12.5 | 4.9 | 11.5 | – | |
![]() | 500916500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 12.9 | 5.4 | 12.8 | – | |
![]() | 500917000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 17.1 | 12.9 | 4.8 | 15.5 | 700999 | |
![]() | 500917500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 20.2 | 12.9 | 5.4 | 17 | – | |
![]() | 500918000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 21.2 | 12.9 | 5.4 | 20 | – | |
![]() | 500918500 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 23.5 | 12.9 | 5.4 | 24 | – |
Order Code | Datasheet | |
---|---|---|
![]() | 500912500 | SPEC |
![]() | 500910500 | SPEC |
![]() | 500911000 | SPEC |
![]() | 500911500 | SPEC |
![]() | 500912000 | SPEC |
![]() | 500913000 | SPEC |
![]() | 500913500 | SPEC |
![]() | 500914000 | SPEC |
![]() | 500914500 | SPEC |
![]() | 500915000 | SPEC |
![]() | 500915500 | SPEC |
![]() | 500916000 | SPEC |
![]() | 500916500 | SPEC |
![]() | 500917000 | SPEC |
![]() | 500917500 | SPEC |
![]() | 500918000 | SPEC |
![]() | 500918500 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L1 (mm) | W (mm) | Ø D (mm) | Ø ID closed (mm) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: