Applications
- Rectangular cable holder to guard conductors and cables
- Multifunctional: Protects cables from plate angles and acts as a cable holder
- Easy assembly using a U-style cutting
- No tooling necessary, reusable
- Four different kinds of cable holders with various shapes
- Shapes 2, 3 and 4 can be mounted with a screw
General Information | |
---|---|
Operating Temperature | -20 °C up to +80 °C; -30 °C up to +85 °C |
Material | PA66 |
Color | Black; Grey; Natural |
t min | 0.8 mm |
Flammability Rating | UL94 V-2 |
Packaging Properties | |
---|---|
Packaging | Bag |