Applications
- With lockable clamp strap
- Snap-in to fix
- Interior holder prevents the cable from sliding
General Information | |
---|---|
Operating Temperature | -30 °C up to +85 °C |
Material | PA66 |
Color | Natural |
Flammability Rating | UL94 V-2 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Status | Design Kit | Samples | |
---|---|---|---|---|---|---|
![]() | 524252000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | |
![]() | 524254000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 700999 | |
![]() | 524256000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | |
![]() | 524258000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: