Applications
- To fix just snap into a drilling hole with a diameter of 4.8 to 5.0 mm
- Easy to insert and remove the cables
General Information | |
---|---|
Operating Temperature | -30 °C up to +85 °C |
Material | PA66 |
Color | Natural |
f | 4.8-5 mm |
Flammability Rating | UL94 V-2 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Status | H (mm) | f | Panel Thickness (mm) | Design Kit | Board | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
![]() | 521412000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 4.8-5 mm | 0.8 | 700999 | – | |
![]() | 521414000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 17 | 4.8-5 mm | 0.8 | – | 700990 | |
![]() | 521416000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 4.8-5 mm | 0.8 | 700999 | – | |
![]() | 521418000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 4.8-5 mm | 0.8 | 700999 | – |
Samples |
---|
Order Code | Datasheet | Downloads | Status | H (mm) | f | Panel Thickness (mm) | Design Kit | Board | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: