Applications
- This cable holder with its lockable clamp strap is ideal to install cable loops along corners and edges
- Perfect for laboratory and test environments, and for the individual assembly of cable loops
- Easy to mount, no tooling necessary, reusable
General Information | |
---|---|
Operating Temperature | -30 °C up to +85 °C |
Material | Nylon 66; PA66 |
Color | Natural |
t min | 0.5 mm; 0.8 mm; 1.2 mm |
Flammability Rating | UL94 V-2 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Status | H (mm) | L (mm) | f (mm) | Panel Thickness (mm) | Design Kit | Board | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 522410000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7.3 | 6.6 | 3 | – | 700999 | – | |
![]() | 522420000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7.3 | 6.6 | 3.5 | – | 700999 | 700990 | |
![]() | 521432000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 11.1 | 4.8-5 mm | 1.2 | 700999 | 700990 | |
![]() | 521442000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 11.1 | 3.5 | 0.8 | 700999 | – | |
![]() | 521436000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14.2 | 11.1 | 4.8-5 mm | 1.2 | – | – | |
![]() | 521446000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14.2 | 11.1 | 3.5 | 0.8 | 700999 | – | |
![]() | 521424000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 10.8 | 4.8-5 mm | 0.5 | – | 700990 | |
![]() | 521438000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 16 | 4.8-5 mm | 1.2 | – | – | |
![]() | 521426000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 27.2 | 10.8 | 4.8-5 mm | 0.5 | 700999 | – |
Order Code | Datasheet | |
---|---|---|
![]() | 522410000 | SPEC |
![]() | 522420000 | SPEC |
![]() | 521432000 | SPEC |
![]() | 521442000 | SPEC |
![]() | 521436000 | SPEC |
![]() | 521446000 | SPEC |
![]() | 521424000 | SPEC |
![]() | 521438000 | SPEC |
![]() | 521426000 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | H (mm) | L (mm) | f (mm) | Panel Thickness (mm) | Design Kit | Board | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: