Applications
- Lifts wires off the board to avoid hot components or to save space on crowded boards
General Information | |
---|---|
Operating Temperature | -30 °C up to +85 °C |
Material | Nylon 66 |
Color | Natural |
Flammability Rating | UL94 V-2 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | H (mm) | Ø ID (mm) | Ø ID closed (mm) | f | Panel Thickness (mm) | Board | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
![]() | 520401000 | SPEC | 3 files | 33.8 | 7.1 | 6.1 | 4.8-5 mm | 0.8 - 3 | 700990 | |
![]() | 520403000 | SPEC | 3 files | 39.6 | 10.8 | 9.8 | 4.8-5 mm | 0.8 - 3 | – | |
![]() | 520405000 | SPEC | 3 files | 42 | 15 | 13.8 | 4.8-5 mm | 0.8 - 3 | – | |
![]() | 520402000 | SPEC | 3 files | 51 | 7.1 | 6.1 | 4.8-5 mm | 0.8 - 3 | – | |
![]() | 520404000 | SPEC | 3 files | 56.8 | 10.8 | 9.8 | 4.8-5 mm | 0.8 - 3 | – | |
![]() | 520408000 | SPEC | 3 files | 56.8 | 24.3 | 22.3 | 4.8-5 mm | 0.8 - 2.5 | – | |
![]() | 520406000 | SPEC | 3 files | 59.3 | 15 | 13.8 | 4.8-5 mm | 0.8 - 3 | – | |
![]() | 520407000 | SPEC | 3 files | 63.5 | 20 | 18.4 | 4.8-5 mm | 0.8 - 3 | – |
Order Code | Datasheet | |
---|---|---|
![]() | 520401000 | SPEC |
![]() | 520403000 | SPEC |
![]() | 520405000 | SPEC |
![]() | 520402000 | SPEC |
![]() | 520404000 | SPEC |
![]() | 520408000 | SPEC |
![]() | 520406000 | SPEC |
![]() | 520407000 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | H (mm) | Ø ID (mm) | Ø ID closed (mm) | f | Panel Thickness (mm) | Board | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: