| Size | Dimensions | |
|---|---|---|
| CWP Microstrip Line | ||
| Strip Line |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Insulation Resistance: 5000M Ω (min.)
- Mating: Screw (Recommended by torque wrench tool)
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Electronic device
Products
All
CWP Microstrip Line
Strip Line
| Order Code | Datasheet | Manual | Downloads | Status | Orientation Type | f | Mounting Type | Center Contact | Operating Temperature | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60312862112552 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Straight | DC~18 GHz | Solderless End Lunch | Ø 0.25 | -65 °C up to +165 °C | 603301 630690 | ||
![]() | 60312872112545 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Straight | DC~27 GHz | Solderless Compression | Ø 0.51 | -65 °C up to +165 °C | 603301 630690 | ||
![]() | 60312872112546 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Straight | DC~27 GHz | Solderless Compression | Ø 0.51 | -65 °C up to +165 °C | 603301 |
| Samples |
|---|
| Order Code | Datasheet | Manual | Downloads | Status | Orientation Type | f | Mounting Type | Center Contact | Operating Temperature | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments: