OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familySMA ConnectorsTypeWR-SMA PCB End Launch

WR-SMA PCB End Launch EXTENDED

WR-SMA PCB End Launch
 Size Dimen­sionsMount
EXT. Straight Jack End Launch
Straight Plug End Launch

Characteristics

  • Interface: MIL-STD-348
  • Mating Cycle: 500 Cycles
  • Impedance: 50Ω
  • Insulation Resistance: 5000MΩ(min.)
  • Withstanding Voltage: 1000Vrms(min.)
  • Ingress Protection: None l IP67
  • Mating: Screw (Recommended by torque wrench tool)

Applications

  • Network and communications
  • RF Test and measurement equipment
  • Industrial applications
  • Electronic consumers and device
  • Outdoor or humid environment

Products

All
Straight Jack
Straight Plug
Order Code Data­sheet Downloads StatusIngress Protection CodePanel Thickness
(mm)
PCB Thickness
(mm)
fCenter ContactOperating TemperatureDesign Kit Samples
60312202114307SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. None 1.6 DC~18 GHz Ø 0.76 -65 °C up to +165 °C603301
60312202114508SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. None 1.1 DC~18 GHz Ø 0.76 -65 °C up to +165 °C603301
60312202114509SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. None 1.6 DC~18 GHz Ø 0.76 -65 °C up to +165 °C603301
60312242114510SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. None 2.4 1.6 DC~18 GHz Ø 0.76 -65 °C up to +165 °C603301
60312202114511SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. None 2.8 DC~18 GHz Ø 0.51 WIDE x 0.25 THK -65 °C up to +165 °C603301
60312202114512SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. None 1.1 DC~18 GHz Ø 0.51 WIDE x 0.25 THK -65 °C up to +165 °C603301
60312202114513SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. None 1.6 DC~18 GHz Ø 0.51 WIDE x 0.25 THK -65 °C up to +165 °C603301
60312202114514SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. None 1.6 DC~18 GHz Ø 0.51 WIDE x 0.25 THK -65 °C up to +165 °C603301
60314202124525SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. None 1.6 DC~18 GHz Ø 0.76 -65 °C up to +165 °C603301
60312202111527SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. None 1.6 DC~18 GHz Ø 0.76 -65 °C up to +165 °C603301
60312252111535SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 4.7 1.6 DC~6 GHz -65 °C up to +165 °C603301
60312202111561SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1.6 DC~18 GHz Ø 0.25 -65 °C up to +165 °C
60312202111562SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. 1.6 DC~18 GHz Ø 0.3 -65 °C up to +165 °C
60312202111563SPEC
6 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. DC~18 GHz Ø 0.25 -65 °C up to +165 °C
Order Code Data­sheet
60312202114307SPEC
60312202114508SPEC
60312202114509SPEC
60312242114510SPEC
60312202114511SPEC
60312202114512SPEC
60312202114513SPEC
60312202114514SPEC
60314202124525SPEC
60312202111527SPEC
60312252111535SPEC
60312202111561SPEC
60312202111562SPEC
60312202111563SPEC
Samples
Order Code Data­sheet Downloads StatusIngress Protection CodePanel Thickness
(mm)
PCB Thickness
(mm)
fCenter ContactOperating TemperatureDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: