Size | Dimensions | Mount | ||
---|---|---|---|---|
EXT. | Straight Jack | - | ||
Straight Plug | THT | |||
EXT. | Right Angle Jack | THT | ||
Right Angle Plug | THT |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Insulation Resistance: 5000MΩ(min.)
- Withstanding Voltage: 1000Vrms(min.)
- Ingress Protection: None l IP67
- Mating: Screw (Recommended by torque wrench tool)
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Electronic consumers and device
- Outdoor or humidity environment
Products
All
Straight Jack
Straight Plug
Right Angle Jack
Right Angle Plug
Order Code | Datasheet | Downloads | Status | Ingress Protection Code | Panel Thickness (mm) | f | Mount | Center Contact | Operating Temperature | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60311002114501 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | None | – | DC~18 GHz | THT | Ø 1.27 | -65 °C up to +165 °C | 603301 612690 | |
![]() | 60311042114502 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | None | – | DC~12.4 GHz | THT | Ø 1.27 | -65 °C up to +165 °C | 603301 | |
![]() | 60312002114503 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | None | – | DC~18 GHz | THT | Ø 1.27 | -65 °C up to +165 °C | 603301 612690 | |
![]() | 60312042114504 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | None | – | DC~18 GHz | THT | Ø 1.27 | -65 °C up to +165 °C | 603301 | |
![]() | 60312102114405 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | None | – | DC~18 GHz | SMT | Ø 1.27 | -65 °C up to +165 °C | 603301 | |
![]() | 60312102114506 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | None | – | DC~18 GHz | THR | Ø 1.27 | -65 °C up to +165 °C | 603301 | |
![]() | 60313002124523 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | None | – | DC~18 GHz | THT | Ø 1.27 | -65 °C up to +165 °C | 603301 612690 | |
![]() | 60314002124524 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | None | – | DC~18 GHz | THT | Ø 1.27 | -65 °C up to +165 °C | 603301 612690 | |
![]() | 60311002111526 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | None | – | DC~6 GHz | THT | Ø 1.27 | -65 °C up to +165 °C | 603301 | |
![]() | 60312042111532 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | None | – | DC~6 GHz | THT | Ø 1.27 | -65 °C up to +165 °C | 603301 | |
![]() | 60312052111533 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | – | 4.4 | DC~6 GHz | THT | Ø 1.27 | -65 °C up to +165 °C | 603301 | |
![]() | 60311052111534 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | – | 2.8 | DC~6 GHz | THT | Ø 1.27 | -65 °C up to +165 °C | 603301 | |
![]() | 60311082111559 | SPEC | 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | – | 2.8 | DC~6 GHz | THT | Ø 1.27 | -65 °C up to +165 °C | – | |
![]() | 60312082111560 | SPEC | 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | – | 4.4 | DC~6 GHz | THT | Ø 1.27 | -65 °C up to +165 °C | – | |
![]() | 60316002111357 | SPEC | 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | – | 0 | DC~12.4 GHz | – | 1.27 | -65 °C up to +165 °C | – |
Order Code | Datasheet | |
---|---|---|
![]() | 60311002114501 | SPEC |
![]() | 60311042114502 | SPEC |
![]() | 60312002114503 | SPEC |
![]() | 60312042114504 | SPEC |
![]() | 60312102114405 | SPEC |
![]() | 60312102114506 | SPEC |
![]() | 60313002124523 | SPEC |
![]() | 60314002124524 | SPEC |
![]() | 60311002111526 | SPEC |
![]() | 60312042111532 | SPEC |
![]() | 60312052111533 | SPEC |
![]() | 60311052111534 | SPEC |
![]() | 60311082111559 | SPEC |
![]() | 60312082111560 | SPEC |
![]() | 60316002111357 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Ingress Protection Code | Panel Thickness (mm) | f | Mount | Center Contact | Operating Temperature | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: