Size | Dimensions | Mount | |
---|---|---|---|
Straight Plug | End Launch |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 500 Cycles(Limited Detent), 1000 Cycles(Smooth Bore)
- Impedance: 50Ω
- Insulation Resistance: 5000MΩ(min.)
- Withstanding Voltage: 500Vrms (min.)
- Mating: Snap on
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Electronic consumers and device
Application Notes
Products
Straight Plug
Order Code | Datasheet | Downloads | Retention Type | PCB Thickness (mm) | f | Center Contact | Operating Temperature | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
60124202122305 | SPEC | 6 files | Limited Detent | 1.6 | DC~12 GHz | Ø 0.38 | -65 °C up to +165 °C | 601001 | ||
60114202122305 | SPEC | 6 files | Smooth Bore | 1.6 | DC~12 GHz | Ø 0.38 | -65 °C up to +165 °C | 601001 |
Samples |
---|
Order Code | Datasheet | Downloads | Retention Type | PCB Thickness (mm) | f | Center Contact | Operating Temperature | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: