Characteristics
- Also available in tape and reel packaging. Please contact us for more information.
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Durability | 1 500 Mating cycles |
Connector Type | USB |
Gender | Plug |
Type | Horizontal |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Selective Gold |
Contact Type | Stamped |
Shielding Material | Brass |
Shielding Plating | Nickel (Ni) |
Electrical Properties | |
---|---|
Working Voltage | 30 V (AC) |
Withstanding Voltage | 750 V (AC) |
Contact Resistance | 20 mΩ |
Application Notes
Products
Order Code | Datasheet | Downloads | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (AC)) | Packaging | Filter Stick | Filter Bag | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 629004113921 | SPEC | 6 files | USB 2.0 | Type A | Horizontal | Plug | 4 | SMT | 30 | Tube | 829999STICK | 829999BAG | 612690 614001 |
Order Code | Datasheet | |
---|---|---|
![]() | 629004113921 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (AC)) | Packaging | Filter Stick | Filter Bag | Design Kit | Samples |
---|
Mates with
![](/components/media/o59000v214%20Single_WR-COM_614104190121_4C.jpg)
WR-COM USB 2.0 Type A Horizontal THT Short Type
![](/components/media/o161612v214%20Single_ConUSB2_614108646521.jpg)
WR-COM Type A Horizontal THR Dual Mid-Mount
![](/components/media/o59003v214%20Single_WR-COM_614004185023_4C.jpg)
WR-COM USB 2.0 Type A Vertical Short Type THT
![](/components/media/o106807v214%20Single_WR-COM_614104135023R.jpg)
WR-COM USB 2.0 Type A Vertical THR
![](/components/media/o58997v214%20Single_WR-COM_614004190021_4C.jpg)
WR-COM USB 2.0 Type A Horizontal THT
![](/components/media/o85076v214%20Single_WR-COM_629104190121.jpg)
WR-COM USB 2.0 Type A Horizontal SMT Short Type
![](/components/media/o58993v214%20Single_WR-COM_614004184726_4C.jpg)
WR-COM USB 2.0 Type A Up Right THT
![](/components/media/o35804v214%20Single_WR-COM_62900416021.jpg)
WR-COM USB 2.0 Type A Horizontal SMT
![](/components/media/o35798v214%20Single_WR-COM_61400416021.jpg)
WR-COM USB 2.0 Type A Horizontal
![](/components/media/o73339v214%20Single_USB2.0_THT_TypeA_HorizontalSlim_614104150121.jpg)
WR-COM USB 2.0 Type A Horizontal THT Short Type
![](/components/media/o35800v214%20Single_WR-COM_614008235023.jpg)
WR-COM USB 2.0 Type A Vertical Dual
![](/components/media/o35833v214%20Single_WR-COM_USB_Type%20A_Horiztonal_629104151021.jpg)
WR-COM USB 2.0 Type A Horizontal SMT with pegs
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: USB 3.1 C - Technical analysis and design tips
Videos
Würth Elektronik Webinar: USB 3.1 – a versatile connection system for multiple applications
Videos
Würth Elektronik Webinar: USB-C - "from layout to production"