General Information | |
---|---|
Operating Temperature | -55 °C up to +85 °C |
Durability | 1 500 Mating cycles |
Connector Type | USB |
Gender | Receptacle |
Type | Horizontal - Short Type |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Cover Material | Stainless Steel |
Cover Plating | Nickel (Ni) |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
Electrical Properties | |
---|---|
Working Voltage | 30 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 30 mΩ |
Application Notes
Products
Order Code | Datasheet | Downloads | Application | Interface Type | Type | Gender | Pins | Mount | Working Voltage (V (AC)) | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 614104190121 | SPEC | 6 files | USB 2.0 | Type A | Horizontal - Short Type | Receptacle | 4 | THT | 30 | Tape and Reel & Mylar | 614001 |
Order Code | Datasheet | |
---|---|---|
![]() | 614104190121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Application | Interface Type | Type | Gender | Pins | Mount | Working Voltage (V (AC)) | Packaging | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: USB 3.1 C - Technical analysis and design tips
Videos
Würth Elektronik Webinar: USB 3.1 – a versatile connection system for multiple applications
Videos
Würth Elektronik Webinar: USB-C - "from layout to production"