Characteristics
- Plug-and-Play Secure IoT connectivity
- Fully compliant to RED including the delegated regulation for cybersecurity 2022/30
- Zero touch provisioning in the field using QuarkLink
- IEEE 802.11 b/g/n, 2.4 GHz
- Secure UART-to-cloud bridge (transparent mode)
- Small form factor: 19 x 27.5 x 4 mm
- Sleep mode <10 μA
- Smart antenna configuration (2-in-1 module)
- Output power +18 dBm peak (1DSSS)
- Receive sensitivity -92 dBm (1DSSS, 8% PER)
- Industrial temperature range: -40 °C up to +85 °C
Applications
Smart Factory / Industrial 4.0
- Predictive maintenance | Supply chain management | Mobile construction machines | Vending and kiosk | Condition monitoring
Smart City / Smart home
- Waste and water management | Security and surveillance | Smart metering | Traffic and parking lighting | Facilities management
Automotive & Transport
- Fleet management | Asset tracking | Usage-based insurance
Agriculture and Healthcare
- Crop & livestock monitoring | Irrigation management | Health monitoring | Wearables
Products
All
Cordelia-I
Cordelia-I EV-Kit
Order Code | Datasheet | Manual | Downloads | Status | Frequency Range (MHz) | Description | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | Antenna | Offer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2610011025010 | SPEC | 1 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 2412 - 2472 | Cordelia-I | 400 | 18 | -94 | 16 | -92 | 2.1 | 3.6 | 72200 | RF connector pad for external antenna and internal PCB antenna | Himalia | ||
2610019225011 | – | – | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | – | EV-Kit Cordelia-I | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet |
---|---|
2610011025010 | SPEC |
2610019225011 | – |
Offer |
---|
Order Code | Datasheet | Manual | Downloads | Status | Frequency Range (MHz) | Description | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | Antenna | Offer |
---|
Antenna
Videos
Webinar: Retrofitting with FeatherWings - How to digitize your analog systems