LTSpice files
Characteristics
- SMT multilayer chip antenna
- Extremely low profile
- Omni-directional radiation pattern
- Excellent size to performance ratio
- Smallest form factor in the industry
- Less ground clearance
- Operating temperature: -40 °C to +85°C
Applications
- Home RF/Smart home
- GSM 900
- WLAN/WiFi
- Bluetooth
- GPS/GNSS
- ZigBee
- Cellular Communication, 4G/LTE
Application Notes
Products
All
Single band
Dual band
| Order Code | Datasheet | Simulation | Downloads | Status | Frequency Range | Gpeak (dBi) | VSWR | Frequency Range 2 | Gpeak,2 (dBi) | VSWR1 | Z (Ω) | Size | Type | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7488910043 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 423-443 MHz | -4 | 2 | – | – | – | 50 | 25 x 5 mm | Electrical Antenna | 748001 | ||
| 7488918022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 700-960 MHz | 2.1 | 4 | 1710-2690 MHz | 5.5 | 4 | 50 | 40 x 6 mm | Electrical Antenna | 748001 | ||
| 74889100921 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 860-960 MHz | -0.7 | 2 | – | – | 2 | 50 | 11 x 5.1 mm | Electrical Antenna | 748001 | ||
| 7488910092 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 868-960 MHz | -0.7 | 2.5 | – | – | – | 50 | 11 x 5.1 mm | Electrical Antenna | – | ||
| 7488910915 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 902-928 MHz | 0.5 | 3 | – | – | – | 50 | 5.2 x 3.7 mm | Magnetic Antenna | – | ||
| 7488920157 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1550-1600 MHz | 3.4 | 2 | – | – | – | 50 | 5.2 x 3.7 mm | Magnetic Antenna | – | ||
| 7488915724 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1570-1580 MHz | 0.69 | 2.5 | 2400-2500 MHz | 0.97 | 2 | 50 | 3.2 x 1.7 mm | Magnetic Antenna | 748001 | ||
| 7488912455 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2400-2500 MHz | 1 | 2.2 | 4900-5875 MHz | -1.5 | 2.2 | 50 | 8.5 x 1.6 mm | Electrical Antenna | 748001 | ||
| 7488920245 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2400-2500 MHz | 1.3 | 2 | – | – | – | 50 | 7.6 x 3.5 mm | Electrical Antenna | – | ||
| 7488960245 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2400-2500 MHz | 3 | 2.5 | – | – | – | 50 | 5.2 x 3.7 mm | Magnetic Antenna | – | ||
| 7488922455 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2400-2500 MHz | 3 | 2 | 5000-6000 MHz | 3.3 | 2 | 50 | 5.2 x 3.7 mm | Magnetic Antenna | 748001 | ||
| 74889102450 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2400-2500 MHz | 3 | 2 | – | – | 2 | 50 | 9.0 x 2.0 mm | Electrical Antenna | – | ||
| 74889302450 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2400-2500 MHz | 0.5 | 2 | – | – | 2 | 50 | 3.2 x 1.6 mm | Electrical Antenna | – | ||
| 74889502450 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2400-2500 MHz | 2.5 | 2 | – | – | 2 | 50 | 5.2 x 2.1 mm | Electrical Antenna | – | ||
| 74889402450 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2400-2500 MHz | 2.7 | 2 | – | – | 2 | 50 | 7.0 x 2.0 mm | Electrical Antenna | – | ||
| 74889302451 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 2400-2500 MHz | 0.5 | 1.6 | – | – | 1.6 | 50 | 3.2 x 1.6 mm | Electrical Antenna | 748001 |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 7488910043 | SPEC | |
| 7488918022 | SPEC | |
| 74889100921 | SPEC | |
| 7488910092 | SPEC | |
| 7488910915 | SPEC | |
| 7488920157 | SPEC | |
| 7488915724 | SPEC | |
| 7488912455 | SPEC | |
| 7488920245 | SPEC | |
| 7488960245 | SPEC | |
| 7488922455 | SPEC | |
| 74889102450 | SPEC | |
| 74889302450 | SPEC | |
| 74889502450 | SPEC | |
| 74889402450 | SPEC | |
| 74889302451 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Frequency Range | Gpeak (dBi) | VSWR | Frequency Range 2 | Gpeak,2 (dBi) | VSWR1 | Z (Ω) | Size | Type | Design Kit | Samples |
|---|
Suitable for
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: Antenna Matching Network optimization & the effect of coaxial connectors
Videos
Würth Elektronik Webinar: Discover Radio Communication
Videos
Würth Elektronik Webinar: Range of radio protocols and appropriate antennas in theory & practice
Videos
Würth Elektronik Webinar: Certification, Policies & Guidelines for wireless communication
Videos
Würth Elektronik practice-oriented webinar: RF modules design do’s and don’ts
Videos
WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio