Applications
- Low profile sockets ease the assembly of the cable ties
- Provide space savings
General Information | |
---|---|
Operating Temperature | -30 °C up to +85 °C |
Material | Nylon 66 |
Color | Natural |
Flammability Rating | UL94 V-2 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Status | L (mm) | W1 (mm) | H (mm) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|
![]() | 530909100 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 3.2 | 4 | 700999 | |
![]() | 530909000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 19.1 | 4 | 4.8 | 700999 | |
![]() | 530909200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 4.8 | 5 | 700999 | |
![]() | 530911000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 25.4 | 5.1 | 7.9 | 700999 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (mm) | W1 (mm) | H (mm) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: