Applications
- Filtering
- Smoothing
- Energy storage
- Coupling
- e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | IRIPPLE (mA) | Ø D (mm) | L (mm) | Pitch (mm) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
860010572001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 4.7 µF | 35 | 44 | 5 | 11 | 2 | ||
860010572002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 10 µF | 35 | 66 | 5 | 11 | 2 | ||
860010572003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 22 µF | 35 | 108 | 5 | 11 | 2 | ||
860010572004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 33 µF | 35 | 121 | 5 | 11 | 2 | ||
860010572005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 47 µF | 35 | 143 | 5 | 11 | 2 | ||
860010573006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 68 µF | 35 | 198 | 6.3 | 11 | 2.5 | ||
860010573007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 100 µF | 35 | 231 | 6.3 | 11 | 2.5 | ||
860010574008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 120 µF | 35 | 275 | 8 | 11.5 | 3.5 | ||
860010574009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 150 µF | 35 | 308 | 8 | 11.5 | 3.5 | ||
860010574010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 180 µF | 35 | 352 | 8 | 11.5 | 3.5 | ||
860010574011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 220 µF | 35 | 385 | 8 | 11.5 | 3.5 | ||
860010575012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 330 µF | 35 | 528 | 10 | 12.5 | 5 | ||
860010575013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 470 µF | 35 | 693 | 10 | 16 | 5 | ||
860010575014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 560 µF | 35 | 847 | 10 | 20 | 5 | ||
860010575015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 680 µF | 35 | 891 | 10 | 20 | 5 | ||
860010578016 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 820 µF | 35 | 1045 | 13 | 20 | 5 | ||
860010578017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 1000 µF | 35 | 1265 | 13 | 20 | 5 | ||
860010578018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 1200 µF | 35 | 1375 | 13 | 20 | 5 | ||
860010578019 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 1500 µF | 35 | 1570 | 13 | 25 | 5 | ||
860010580020 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 1800 µF | 35 | 1749 | 16 | 25 | 7.5 | ||
860010580021 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 2200 µF | 35 | 1870 | 16 | 25 | 7.5 | ||
860010580022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 2700 µF | 35 | 2178 | 16 | 31.5 | 7.5 | ||
860010580023 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 3300 µF | 35 | 2365 | 16 | 31.5 | 7.5 | ||
860010581024 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 3900 µF | 35 | 2640 | 18 | 31.5 | 7.5 | ||
860010581025 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 4700 µF | 35 | 2860 | 18 | 35.5 | 7.5 | ||
860010581026 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 5600 µF | 35 | 2915 | 18 | 41 | 7.5 | ||
860010583027 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | 6800 µF | 35 | 3630 | 22 | 41 | 10 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | IRIPPLE (mA) | Ø D (mm) | L (mm) | Pitch (mm) | Samples |
---|