Applications
- Interference suppression
- Filters in power supplies
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (AC)) | Size | H (mm) | Ceramic Type | Safety Class | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8853520100071 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSSA Interference Suppression | 33 pF | 250 | 1808 | 1.4 | NP0 Class I | X1 / Y2 | ||
8853620100091 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSSA Interference Suppression | 33 pF | 250 | 1808 | 1.4 | NP0 Class I | X2 | ||
8853620100111 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSSA Interference Suppression | 47 pF | 250 | 1808 | 1.6 | NP0 Class I | X2 | ||
8853620100171 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSSA Interference Suppression | 100 pF | 250 | 1808 | 2 | NP0 Class I | X2 | ||
8853620100181 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSSA Interference Suppression | 220 pF | 250 | 1808 | 2 | NP0 Class I | X2 | ||
8853522110011 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSSA Interference Suppression | 470 pF | 250 | 1812 | 1.6 | X7R Class II | X1 / Y2 | ||
8853622100091 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSSA Interference Suppression | 470 pF | 250 | 1808 | 1.6 | X7R Class II | X2 | ||
8853522110021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSSA Interference Suppression | 680 pF | 250 | 1812 | 2 | X7R Class II | X1 / Y2 | ||
8853622100131 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSSA Interference Suppression | 680 pF | 250 | 1808 | 1.6 | X7R Class II | X2 | ||
8853522100131 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSSA Interference Suppression | 1 nF | 250 | 1808 | 2 | X7R Class II | X1 / Y2 | ||
8853522110031 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSSA Interference Suppression | 1 nF | 250 | 1812 | 2.5 | X7R Class II | X1 / Y2 | ||
8853522130111 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSSA Interference Suppression | 1 nF | 250 | 2211 | 2.5 | X7R Class II | X1 / Y2 | ||
8853622110111 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSSA Interference Suppression | 1 nF | 250 | 1812 | 1.6 | X7R Class II | X2 | ||
8853522130151 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSSA Interference Suppression | 2.2 nF | 250 | 2211 | 2.5 | X7R Class II | X1 / Y2 | ||
8853622110151 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSSA Interference Suppression | 2.2 nF | 250 | 1812 | 2.5 | X7R Class II | X2 | ||
8853522140011 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSSA Interference Suppression | 4.7 nF | 250 | 2220 | 2.5 | X7R Class II | X1 / Y2 |
Order Code | Datasheet | Simulation |
---|---|---|
8853520100071 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
8853620100091 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
8853620100111 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
8853620100171 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
8853620100181 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
8853522110011 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
8853622100091 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
8853522110021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
8853622100131 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
8853522100131 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
8853522110031 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
8853522130111 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
8853622110111 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
8853522130151 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
8853622110151 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
8853522140011 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (AC)) | Size | H (mm) | Ceramic Type | Safety Class | Samples |
---|