890324022007 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | 275 | 30 GΩ | Across the mains | 15 nF | Pitch 7.5 mm | |
890324022017 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | 275 | 30 GΩ | Across the mains | 68 nF | Pitch 7.5 mm | |
890324023006 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | 275 | 30 GΩ | Across the mains | 10 nF | Pitch 10 mm | |
890324023015 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | 275 | 30 GΩ | Across the mains | 47 nF | Pitch 10 mm | |
890324023025 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | 275 | 30 GΩ | Across the mains | 150 nF | Pitch 10 mm | |
890324024002 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | 275 | 30 GΩ | Across the mains | 220 nF | Pitch 12.5 mm | |
890324024005 | SPEC
| | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | 275 | 21.28 GΩ | Across the mains | 470 nF | Pitch 12.5 mm | |
890324025006 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | 275 | 30 GΩ | Across the mains | 33 nF | Pitch 15 mm | |
890324025017 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | 275 | 30 GΩ | Across the mains | 100 nF | Pitch 15 mm | |
890324025045 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | 275 | 14.71 GΩ | Across the mains | 680 nF | Pitch 15 mm | |
890324026018 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | 275 | 17.86 GΩ | Across the mains | 560 nF | Pitch 22.5 mm | |
890324026027 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | 275 | 10 GΩ | Across the mains | 1 µF | Pitch 22.5 mm | |
890324027025 | SPEC
| | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | 275 | 3.03 GΩ | Across the mains | 3.3 µF | Pitch 22.5 mm | |