Characteristics
- High Temperature Series with operating temperature from -55 °C to +150 °C
- Designed to avoid thermal aging degradation
Products
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | RDC max. (mΩ) | fres (MHz) | Size | Samples |
---|---|---|---|---|---|---|---|---|---|
7443732448010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1 | 27 | 66 | 4020HT | |
7443733448010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1 | 17.5 | 62 | 5020HT | |
7443734648010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1 | 7.4 | 53 | 7030HT | |
7443734948010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1 | 6.5 | 44 | 7050HT | |
7443732448015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1.5 | 46 | 55 | 4020HT | |
7443733448015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1.5 | 43 | 54 | 5020HT | |
7443734648015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1.5 | 12.1 | 44 | 7030HT | |
7443734948015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1.5 | 8.5 | 38 | 7050HT | |
7443732448022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2.2 | 61 | 44 | 4020HT | |
7443733448022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2.2 | 38 | 40 | 5020HT | |
7443734648022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2.2 | 17 | 34 | 7030HT | |
7443734948022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2.2 | 14 | 31 | 7050HT | |
7443732448033 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 3.3 | 71 | 33 | 4020HT | |
7443733448033 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 3.3 | 60 | 36 | 5020HT | |
7443734648033 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 3.3 | 22 | 28 | 7030HT | |
7443734948033 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 3.3 | 23 | 26 | 7050HT | |
7443732448047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 4.7 | 115 | 25 | 4020HT | |
7443733448047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 4.7 | 88 | 30 | 5020HT | |
7443734648047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 4.7 | 40 | 24 | 7030HT | |
7443734948047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 4.7 | 31 | 20 | 7050HT | |
7443732448068 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 6.8 | 228 | 19 | 4020HT | |
7443733448068 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 6.8 | 159 | 26 | 5020HT | |
7443734648068 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 6.8 | 48 | 19 | 7030HT | |
7443734948068 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 6.8 | 34 | 16 | 7050HT | |
7443732448100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 10 | 243 | 16 | 4020HT | |
7443733448100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 10 | 230 | 20 | 5020HT | |
7443734648100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 10 | 78 | 15 | 7030HT | |
7443734948100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 10 | 50 | 12 | 7050HT |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | RDC max. (mΩ) | fres (MHz) | Size | Samples |
---|