OverviewAll product unitsProduct unitPower Modules (MagI³C Series)Product groupLED DriverProduct seriesEvaluation Boards

Evaluation Boards

Evaluation Boards

Characteristics

  • The LDHM type of the MagI³C Power Module family provides a fully integrated constant current LED driver including the buck switching regulator and inductor in a package.
  • The 172946001 offers high efficiency and delivers up to 450 mA of LED current. It operates from 4.5V inputvoltage up to 60V and supports up to 16 LEDs in series. It is designed for fast PWM dimming for no color shift.
  • It is available in an innovative industrial high powerdensity TO263-7EP (10.16 x 13.77 x 4.57mm) package that enhances thermal performance and allows for handor machine soldering.
  • The LDHM regulator has an on-board protection circuitryto guard against thermal overstress and electricaldamage featuring thermal shut-down, input under-voltage lockout and LED short-circuit protections.

Applications

  • Indoor lighting: Spot light, down light
  • Outdoor lighting: Street light, security light, tunnel light
  • Outdoor lighting: High-bay light, low-bay light

Products

Order Code Data­sheet Downloads StatusVIN
(V)
VOUT
(V)
IOUT
(A)
Power Module Offer
178946001SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 4.5 - 60 4.5 - 60 0.45172946001
Order Code Data­sheet
178946001SPEC
Offer
Order Code Data­sheet Downloads StatusVIN
(V)
VOUT
(V)
IOUT
(A)
Power Module Offer

Additional Information

Title page of the document Additional Information Power Modules

MagI³C Power Modules are easy-to-use DC/DC converters with integrated regulator IC, power inductor and capacitors. Design and layout reviews as well as support with EMI filter design are offered as service for all customers. Datasheets contain detailed specifications and application information.

Videos

#askLorandt explains: MagI³C Power Modules as LED driver Evaluation board practical demonstration

Videos

How to make your own Night Vision Device!

Videos

WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules