Applications
- With lockable clamp strap
- Snap-in to fix
| General Information | |
|---|---|
| Operating Temperature | -30 °C up to +85 °C |
| Material | PA66 |
| Color | Natural |
| t min | 0.8 mm |
| Flammability Rating | UL94 V-2 |
| Packaging Properties | |
|---|---|
| Packaging | Bag |
Products
| Order Code | Datasheet | Downloads | Status | L (mm) | t min (mm) | t max (mm) | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|
![]() | 524420000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 45.5 | 0.8 | 2.2 | 700999 | |
![]() | 524430000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 53.5 | 0.8 | 2.2 | – |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | L (mm) | t min (mm) | t max (mm) | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments: