General Information | |
---|---|
Operating Temperature | -30 °C up to +120 °C |
Compliance | RoHS |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Tin over Nickel |
Contact Type | Stamped |
Electrical Properties | |
---|---|
IR UL | 20 A |
IR VDE | 10 A |
Working Voltage | 250 V (AC) |
Working Voltage [UL] | 250 V (AC) |
Working Voltage [VDE] | 250 V (AC) |
Withstanding Voltage [UL] | 1500 V (AC) |
Withstanding Voltage [VDE] | 1500 V (AC) |
Contact Resistance | 10 mΩ |
Contact Resistance [VDE] | 10 mΩ |
Mechanical Properties | |
---|---|
Protection Class | I & II |
Fuse Size | 5x20 mm |
Certification | |
---|---|
cULus Approval | E157417 |
VDE Approval | 120170 |
Packaging Properties | |
---|---|
Packaging | Box |