General Information | |
---|---|
Operating Temperature | -30 °C up to +120 °C |
Compliance | RoHS |
Material Properties | |
---|---|
Insulator Material | PPO (PPE+PS) |
Insulator Flammability Rating | UL94 V-1 |
Insulator Color | Beige |
Contact Material | Copper Alloy |
Contact Plating | Tin over Nickel |
Contact Type | Stamped |
Electrical Properties | |
---|---|
IR | 18 A |
IR[VDE] | 6.3 A |
Working Voltage | 250 V (AC) |
Working Voltage [UL] | 250 V (AC) |
Working Voltage [VDE] | 250 V (AC) |
Withstanding Voltage [UL] | 1500 V (AC) |
Withstanding Voltage [VDE] | 1500 V (AC) |
Contact Resistance | 10 mΩ |
Mechanical Properties | |
---|---|
Protection Class | I & II |
Fuse Size | 5x20 mm |
Certification | |
---|---|
cULus Approval | E157417 |
VDE Approval | 129300 |
Packaging Properties | |
---|---|
Packaging | Box |
Products
Order Code | Datasheet | Downloads | Status | IR (A) | IR[VDE] (A) | Mates with | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|
696101000002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 6.3 | WR-FSH Accessories - PCB - Clip cover - THT - Glow wire plastic | 612690 696001 |
Order Code | Datasheet |
---|---|
696101000002 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | IR (A) | IR[VDE] (A) | Mates with | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: