General Information | |
---|---|
Operating Temperature | -30 °C up to +120 °C |
Compliance | RoHS |
Material Properties | |
---|---|
Insulator Material | PC |
Insulator Flammability Rating | UL94 V-2 |
Insulator Color | Transparent |
Mechanical Properties | |
---|---|
Fuse Size | 5x20 mm |
Packaging Properties | |
---|---|
Packaging | Box |
Products
Suitable for
Assortments
Articles from this product series can be found in the following assortments: