| General Information | |
|---|---|
| Operating Temperature | -30 °C up to +120 °C |
| Compliance | RoHS |
| Material Properties | |
|---|---|
| Insulator Material | PA66 |
| Insulator Flammability Rating | UL94 V-0 |
| Insulator Color | Green |
| Mechanical Properties | |
|---|---|
| Fuse Size | 5x20 mm |
| Packaging Properties | |
|---|---|
| Packaging | Box |
Products
Suitable for
Assortments
Articles from this product series can be found in the following assortments:


