Applications
- Excellent to cover irregular shapes and elements
- Strong resistance to common liquids and solvents
- Small reels in a carton box for easy handling
| General Information | |
|---|---|
| Color | Black |
| Rate of Shrinking | 2:1 |
| Shrink Temperature | +90 °C up to +200 °C |
| Operating Temperature | -55 °C up to +135 °C |
| Withstanding Voltage | 20 kV/mm |
| Specific Flow Resistance | 1012 |
| Material | Polyolefin, flame retardant |
Products
| Order Code | Datasheet | Downloads | Status | Qty. | Ø ID before shrinkage (mm) | Ø ID after shrinkage (mm) | t max. after shrinking (mm) | Rate of Shrinking | Modification of Length after Shrinking | Withstanding Voltage (kV/mm) | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 7718012 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 1 | 1.2 | 0.6 | 0.41 | 2:1 | ±5% | 20 | |
| 7718016 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 1 | 1.6 | 0.8 | 0.43 | 2:1 | ±5% | 20 | |
| 7718024 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 1 | 2.4 | 1.2 | 0.51 | 2:1 | ±5% | 20 | |
| 7718032 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 1 | 3.2 | 1.6 | 0.51 | 2:1 | ±5% | 20 | |
| 7718048 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 1 | 4.8 | 2.4 | 0.51 | 2:1 | ±5% | 20 | |
| 7718064 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 1 | 6.4 | 3.2 | 0.64 | 2:1 | ±5% | 20 | |
| 7718095 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 1 | 9.5 | 4.8 | 0.64 | 2:1 | ±5% | 20 | |
| 7718127 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 1 | 12.7 | 6.4 | 0.64 | 2:1 | ±5% | 20 | |
| 7718190 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 1 | 19 | 9.5 | 0.76 | 2:1 | ±5% | 20 | |
| 7718254 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 1 | 25.4 | 12.7 | 0.89 | 2:1 | ±5% | 20 | |
| 7718381 | SPEC | – | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | 1 | 38.1 | 19 | 1.02 | 2:1 | ±5% | 20 | |
| 7718508 | SPEC | – | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | 1 | 50.8 | 25.4 | 1.14 | 2:1 | ±5% | 20 |
| Order Code | Datasheet |
|---|---|
| 7718012 | SPEC |
| 7718016 | SPEC |
| 7718024 | SPEC |
| 7718032 | SPEC |
| 7718048 | SPEC |
| 7718064 | SPEC |
| 7718095 | SPEC |
| 7718127 | SPEC |
| 7718190 | SPEC |
| 7718254 | SPEC |
| 7718381 | SPEC |
| 7718508 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Qty. | Ø ID before shrinkage (mm) | Ø ID after shrinkage (mm) | t max. after shrinking (mm) | Rate of Shrinking | Modification of Length after Shrinking | Withstanding Voltage (kV/mm) | Samples |
|---|